Vishay Intertechnology’s New 50 V TMBS® Trench MOS Barrier Schottky Rectifiers for Smart Phone and Tablet Chargers Feature Industry-Low VF for 10 A and 15 A Devices in Low-Profile TO-277A (SMPC)


V10PN50 V15PN50 diodes

Products mentioned:

V10PN50-M3
V15PN50-M3
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
MALVERN, Pa. — Aug. 27, 2013 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced two new high current density 50 V TMBS® Trench MOS Barrier Schottky rectifiers. The V10PN50 and V15PN50 are the industry’s first devices to combine low forward voltage drop down to 0.40 V typical at 10 A and 0.41 V typical at 15 A with optimized leakage current in the slim TO-277A (SMPC) package for smart phone and tablet charger applications.

With their extremely low forward voltage drops and profile of only 1.1 mm, the new Vishay General Semiconductor V10PN50 and V15PN50 reduce power loss and improve efficiency in low-voltage, high-frequency DC/DC converters, freewheeling diodes, and polarity protection in space-constrained applications.

The new rectifiers feature a maximum operation junction temperature of +150 °C and an MSL moisture sensitivity level of 1, per J-STD-020, LF maximum peak of 260 °C. Ideal for automated placement, the devices are compliant to RoHS Directive 2011/65/EU and halogen-free according to JEDEC JS709A standards.

Device Specification Table:

Product Category Vishay P/N IF
(A)
VRRM
(V)
VF(typ.) at IF and TJ IFSM
(A)
TJ max
°(C)
VF
(V)
IF
(A)
Ta
(°C)
TMBS V10PN50-M3 10 50 0.40 10 125 180 150
V15PN50-M3 15 50 0.41 15 125 200

Samples and production quantities of the new 50 V V10PN50 and V15PN50 TMBS rectifiers are available now, with lead times of 18 weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

TMBS is a registered trademark of Vishay Intertechnology