Vishay Intertechnology Releases New TMBS® Rectifiers in Low-Profile SMPD Package for Commercial Applications

Devices’ Low Forward Voltage Drop Cuts Power Losses, Increases Efficiency
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
MALVERN, Pa. — Sept. 3, 2013 — Vishay Intertechnology, Inc. (NYSE: VSH) today expanded its offering of TMBS® Trench MOS Barrier Schottky rectifiers with 16 new 45 V, 50 V, 60 V, 100 V, and 120 V devices that feature a wide range of current ratings from 10 A to 60 A and extremely low forward voltage drop for commercial applications. The devices are offered in the low-profile SMPD package, which is footprint compatible with the D2PAK (TO-263) while offering a lower typical height of 1.7 mm.

With their low forward voltage drop down to 0.40 V at 15 A, the Vishay General Semiconductor dual-chip rectifiers released today reduce power loss and improve efficiency in high-frequency DC/DC converters, switching power supplies, freewheeling diodes, OR-ring diodes, and reverse battery protection applications. Typical end products include smartphone and tablet chargers, set-top boxes, LED TV and computer power supplies, and ADSL modems.

The new rectifiers feature a maximum operation junction temperature of +150 °C and an MSL moisture sensitivity level of 1, per J-STD-020, LF maximum peak of 260°C. Ideal for automated placement, the devices are compliant to RoHS Directive 2011/65/EU and halogen-free according to JEDEC JS709A standards.

Device Specification Table:

Product
categories
Vishay P/N IF
(A)
VRRM
(V)
VF at IF and TJ IFSM
(A)
TJ max
°(C)
VF
(V)
IF
(A)
Ta
(°C)
TMBS V10D45C-M3/I 10 45 0.41 5 125 100 150
V30D45C-M3/I 30 45 0.40 15 125 200
V60D45C-M3/I 60 45 0.48 30 125 320
V30DL50C-M3/I 30 50 0.42 15 125 300
V10D60C-M3/I 10 60 0.50 5 125 100
V30D60C-M3/I 30 60 0.57 15 125 170
VV30D60CL-M3/I 30 60 0.49 15 125 200
V10D100C-M3/I 10 100 0.60 5 125 100
V40D100C-M3/I 40 100 0.63 20 125 250
V60D100C-M3/I 60 100 0.66 30 125 320
V10D120C-M3/I 10 120 0.64 5 125 100
V40D120C-M3/I 40 120 0.64 20 125 250
V60D120C-M3/I 60 120 0.70 30 125 320
V20DM120C-M3/I 20 120 0.65 10 125 120
V30DM120C-M3/I 30 120 0.67 15 125 150
V40DM120C-M3/I 40 120 0.64 20 125 250

Samples and production quantities of the new 45 V, 50 V, 60 V, 100 V, and 120 V TMBS rectifiers are available now, with lead times of eight weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

TMBS is a registered trademark of Vishay Intertechnology