Vishay Intertechnology Releases New Series of SMD MLCCs for Safety-Certified Applications

Devices Available With C0G (NPO) and X7R Dielectrics and X1 / Y2 and X2 Safety Classifications in Three Case Sizes
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
MALVERN, Pa. — Sept. 24, 2013 —Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of surface-mount multilayer ceramic chip capacitors (MLCC) for safety-certified applications. VJ Safety series devices are offered with C0G (NP0) and X7R dielectrics, each offering X1 / Y2 and X2 safety classifications with 250 VAC voltage ratings.

The Vishay Vitramon devices released today are optimized for EMI and AC line filtering, and lightning strike and voltage surge protection in power supplies, battery chargers, and isolators for fax machines and telephones, modems and routers, and AC equipment and appliances. Offered in 2008, 2012, and 2220 case sizes with low profiles to save board space and fully conform with latest creepage distance requirements, these capacitors are approved to IEC 60384 -14:2005, 3rd edition.

VJ Safety devices with a C0G (NP0) dielectric offer low capacitance down to 10 pF, a temperature coefficient of capacitance (TCC) of 0 ppm/C 30 ppm/C from -55 C to +125 C, and an aging rate of 0 % maximum per decade. If higher capacitance values are needed, X7R devices provide capacitance to 12 nF, TCC of 15 % from -55 C to +125 C, with 0 VDC applied, and an aging rate of 1 % maximum per decade. Capacitors with X1 / Y2 and X2 safety classifications offer peak impulse voltages of 5000 V and 2500 V, respectively.

VJ Safety series devices are RoHS-compliant, halogen-free, and comply with Vishay "Green" standards.

Device Specification Table:

Dielectric Safety Classification Case Capacitance
Minimum Maximum
C0G (NP0)
(X1/ Y2) 2008 10pF 220pF
2012 18pF 470pF
2220 47pF 1.0nF
(X2) 2008 10pF 390pF
2012 18pF 470pF
X7R
(X1/ Y2) 2008 82pF 1.0nF
2012 150pF 1.2nF
2220 270pF 4.7nF
(X2) 2008 82pF 2.7nF
2012 150pF 5.6nF
2220 270pF 12nF

Samples and production quantities of the VJ Safety series capacitors are available now, with lead times from 16 to 18 weeks.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.