Vishay Intertechnology Releases Automotive Thin Film Chip Resistor With High Operating Temperature Range > 155 C

AEC-Q200-Qualified Device Features Low Absolute TCR of 25 ppm/C and Tolerances to 0.1 % in 0603 Case Size


PATT

Products mentioned:

PATT
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
MALVERN, Pa. — Oct. 10, 2013 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new precision automotive thin film chip resistor featuring high-temperature operation to +155 C with 100 % power, derated linearly to 0 mW power at +250C. Providing a nearly 100 C extension in operating temperature range over traditional thin film chip resistors, the AEC-Q200-qualified PATT offers a low absolute TCR as low as 25 ppm/C and laser-trimmed tolerances down to 0.1 %.

With a load-life stability of < 0.2 % at 155 C and full rated power for 1000 hours, the Vishay Dale Thin Film resistor released today is optimized for the low-noise, single-signal processing required to compensate for low offset and temperature drift in high-temperature environments, including under-the-hood automotive applications; high-precision oil and gas exploration; and telecommunications and industrial equipment.

Offered today in the compact 0603 case size (with additional case sizes in development), the PATT resistor offers a wide resistance range from 2.75 Ω to 120 kΩ, with non-standard values available. The device features very low noise of < -35 dB, low voltage coefficients of 0.1 ppm/V, a power rating of 150 mW, and a 75 V maximum working voltage range.

The PATT features a high-purity ceramic substrate, 10 μin gold terminations over nickel barrier for high-temperature HMP soldering, and withstands ESD to 2 kV per AEC-Q200 Class 1C. The resistor is moisture resistant to MIL-STD-202, method 202; flame resistant in accordance to UL 94 V-0; sulfur resistant per ASTM B809-95 humid vapor test; and 100 % visually inspected per MIL-PRF-55342. The device is lead (Pb)-free, RoHS-compliant, and halogen-free, and conforms to Vishay "green" standards.

Samples and production quantities of the PATT resistor are available now, with lead times of eight weeks.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.