Vishay Intertechnology Enhances MC AT Professional and Precision Series of Automotive Thin Film Chip Resistors

Highly Reliable Devices Offer Wider Resistance Range From 1 Ω to 1 MΩ and Lower TCR Down to 10 ppm/K
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
MALVERN, Pa. — Oct. 24, 2013 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced that it has enhanced its MC AT professional and precision series of automotive thin film chip resistors in standard case sizes from 0402 to 1206. Designed to deliver stable performance under harsh environmental conditions in automotive and industrial applications, the Vishay Beyschlag devices now offer lower TCR down to 10 ppm/K and a wider range of resistance values from 1 Ω to 1 MΩ.

The enhanced MC AT professional resistors combine high-temperature performance to +175 C with a new extended resistance range of 1 Ω to 1 MΩ. Precision series devices now offer resistance values of 47 Ω to 1 MΩ with tolerances down to 0.1 %, and lower TCR down to 10 ppm/K. The professional and precision series resistors provide a high power rating of 400 mW at +85 C and +70 C, respectively, in the 1206 case size.

With an excellent moisture and sulfur resistivity, operating voltages from 50 V to 200 V, and 2000 V ESD capability, all MC AT devices are optimized to provide highly reliable performance in harsh environments. Typical applications will include engine control units, climate control, braking systems, power supplies, lighting, and sensors in automotives; telecom base stations; and industrial and medical measurement equipment.

The MC AT resistors are AEC-Q200 qualified and approved to EN 140401-801. Suitable for processing on automatic SMD assembly systems, the devices are RoHS-compliant and compatible with lead (Pb)-free and tin/lead (Sn/Pb) reflow and vapor-phase soldering processes.

Device Specification Table:

Series Part # Resistance Tolerance TCR Rated
dissipation
Temp
Professional
series
MCS 0402 AT 2.43 Ω -
221 kΩ
1 %;
0.5 %
50 ppm/K;
25 ppm/K
0.100 W 175 C
MCT 0603 AT 1 Ω -
511 kΩ
1 %;
0.5 %
50 ppm/K;
25 ppm/K
0.150 W 175 C
MCU 0805 AT 1 Ω -
1 MΩ
1 %;
0.5 %
50 ppm/K;
25 ppm/K
0.200 W 175 C
MCA 1206 AT 1 Ω -
1 MΩ
1 %;
0.5 %
50 ppm/K;
25 ppm/K
0.400 W 175 C
Precision
series
MCS 0402 AT 47 Ω -
221 kΩ
0.1 % 25 ppm/K;
15 ppm/K
10ppm/K
0.100 W 155 C
MCS 0603 AT 47 Ω -
511 kΩ
0.1 % 25 ppm/K;
15 ppm/K
10ppm/K
0.125 W 155 C
MCS 0805 AT 47 Ω -
1 MΩ
0.1 % 25 ppm/K;
15 ppm/K
10ppm/K
0.200 W 155 C
MCS 1206 AT 47 Ω -
1 MΩ
0.1 % 25 ppm/K;
15 ppm/K
10ppm/K
0.400 W 155 C

Samples and production quantities of the new resistors are available now, with lead times of five weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.