Vishay Intertechnology Extends Ohmic Range of MC Series Professional and Precision Thin Film Chip Resistors

Devices Offer Lower Resistance in 0402 and 0603 Case Sizes
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
MALVERN, Pa. — Nov. 12, 2013 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced that it has extended its MC series of professional and precision thin film chip resistors with lower ohmic values in the compact 0402 and 0603 case sizes. The enhanced devices are designed to deliver stable performance for a wide range of electronic systems.

In the 0402 case size, the professional and precision series now offer resistance down to 10 Ω and 100 Ω, respectively, for all TCR / tolerance combinations. In the 0603 case size, the professional series features lower resistance down to 1 Ω for TCRs of 50 ppm/K and 25 ppm/K with a 0.5 % tolerance.

The Vishay Beyschlag resistors are ideal for applications where reliability and stability are a major concern, including industrial electronics such as sensors, scales, bridges, and precision amplifiers; automotive electronics including engine control units, gearbox controls, body electronics, and safety, power supply, and braking systems; battery management, measurement control, and steering technology; telecommunication base stations; and medical equipment.

Providing high-temperature performance, professional series devices combine high rated dissipation at 70 C to 400 mW with an operating temperature to +155 C. Offering an advanced level of stability, precision series devices offer low tolerance down to 0.1 % and low TCR down to 10 ppm/K.

MC series resistors are approved according to EN 140401-801. RoHS-compliant, the devices are suitable for processing on automatic SMD assembly systems and for automatic soldering using wave, reflow, or vapor phase.

Device Specification Table:

Series Part # Resistance Tolerance TCR Rated
dissipation
Temp
Professional
series
MCS 0402 10 Ω -
4.99 M Ω
1 %;
0.5 %
50 ppm/K;
25 ppm/K
0.100 W +155 C
MCT 0603 1 Ω -
10 MΩ
1 %;
0.5 %
50 ppm/K;
25 ppm/K
0.125 W +155 C
MCU 0805 1 Ω -
10 MΩ
1 %;
0.5 %
50 ppm/K;
25 ppm/K
0.200 W +155 C
MCA 1206 1 Ω -
2 MΩ
1 %;
0.5 %
50 ppm/K;
25 ppm/K
0.400 W +155 C
Precision
series
MCS 0402 100 Ω -
221 kΩ
0.25 %;
0.1 %
25 ppm/K;
15 ppm/K
10ppm/K
0.063 W +125 C
MCT 0603 39 Ω -
511 kΩ
0.25 %;
0.1 %
25 ppm/K;
15 ppm/K
10ppm/K
0.1 W +125 C
MCU 0805 39 Ω -
1.5 MΩ
0.25 %;
0.1 %
25 ppm/K;
15 ppm/K
10ppm/K
0.125 W +125 C
MCA 1206 39 Ω -
2 MΩ
0.25 %;
0.1 %
25 ppm/K;
15 ppm/K
10ppm/K
0.25 W +125 C

Samples and production quantities of the MC series resistors are available now, with lead times of six weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.