Vishay Intertechnology Extends PHP Series of Precision, High-Power Thin Film Chip Resistors to 0603 and 0805 Cases

Devices Offer High Power Ratings of 0.375 W in the 0603 Case Size and 0.675 W in the 0805


PHP

Products mentioned:

PHP
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
MALVERN, Pa. — Nov. 21, 2013 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced that it has extended its PHP series of precision high-power thin film chip resistors with new devices in the compact 0603 and 0805 case sizes offering high power ratings of 0.375 W and 0.675 W, respectively. The Vishay Dale Thin Film devices combine their high power with a low absolute TCR of 25 ppm/C and tolerances down to 0.1 % over a wide temperature range of -55 C to +125 C.

With stable film and performance characteristics of 1000 ppm at +70 C for 2000 hours, the resistors released today are optimized for high-precision medical imaging, and industrial, telecommunications, and test and measurement instrumentation and equipment. Featuring a high-purity ceramic substrate, the devices are designed with enlarged backside terminations to reduce the thermal resistance between the topside resistor layer and the solder joint on the end users’ circuit board.

Offered in the 0603, 0805, 1206 and 2512 case sizes, the PHP series offers a resistance range from 10 Ω to 30.1 kΩ, with non-standard values available. With power ratings up to 2.5 W, the resistors feature 2x the power rating over traditional thin film chip resistors in the same case sizes, low noise of <-30 dB, low voltage coefficients of 0.1 ppm/V, and voltage ratings from 75 V to 200 V. Available with lead (Pb)-free or lead terminations, the devices are RoHS-compliant and flame-resistant in accordance to UL 94 V-0.

Samples and production quantities of PHP series devices in the 0603 and 0805 case sizes are available now, with lead times of eight to 10 weeks for standard orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.