Vishay Intertechnology Releases New Miniature IR Receivers for Remote Control Applications in Consumer Products

Offered in Five AGC Versions, SMD Devices Feature Minimum Irradiance of 0.12 mW/m 2 for 20 % Improvement in Sensitivity
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
MALVERN, Pa. — Dec. 11, 2013 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced that it is upgrading the capabilities of its popular TSOP36... series of miniature surface-mount IR receivers for infrared remote control applications in consumer products. With a minimum irradiance of 0.12 mW/m2, the TSOP36… series now offers a 20 % improvement in sensitivity over previous generation devices, and incorporates an improved optical filter against IR 3D TV signals and other noise.

The devices released today, which feature a new-generation integrated circuit, are offered in five automatic gain control (AGC) versions for short and long burst codes. The TSOP361.. and TSOP362.. provide legacy compatibility with all common IR remote control data formats. The TSOP363.. and TSOP364.. are recommended for all remote control applications and suppress spurious pulses from energy-saving lamps and dimmed LCD backlighting, while the TSOP365.. is capable of suppressing even extreme levels of optical noise.

With an improved resistance to ESD and metal shielding against EMI, TSOP36… series IR receivers are optimized for consumer products such as set-top boxes, TVs, audio systems, and digital cameras. To simplify designs, the devices offer a photo detector and preamplifier circuit mounted within a 4-pin epoxy package. Available with taping for top- or side-view use, the devices are insensitive to supply voltage and ripple noise.

The IR receivers are specified for operation from 2.5 V to 5.5 V with a transmission range up to 45 meters, are available for carrier frequencies from 30 kHz to 56 kHz, and offer a low 0.35 mA supply current at 3.3 V. The devices are RoHS-compliant and conform to Vishay “Green” standards.

Device Specification Table:

Part number Short / long burst codes AGC Version
TSOP361.. Short AGC1 - High data rates
TSOP362.. Long AGC2 / AGC8 - Standard applications
TSOP363.. Short AGC3 - Noisy environments
TSOP364.. Long AGC4 - Very noisy environments
TSOP365.. Short AGC5 - Very noisy environments

Samples and production quantities of the new IR receivers are available now, with lead times of three weeks.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.