New Vishay Intertechnology 5 A Synchronous Buck Regulator Offers Switching Frequencies up to 4 MHz and Efficiency to 95 %

Integrated microBUCK® Device Provides 2.8 V to 5.5 V Input Voltage and Adjustable Output Down to 0.6 V in 3 mm by 3 mm Package


Integrated microBUCK®

Products mentioned:

SiP12108, SiP12108A
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
MALVERN, Pa. — Dec. 17, 2013 — Vishay Intertechnology, Inc. (NYSE: VSH) today expanded its microBUCK® family of integrated synchronous buck regulators with a new 5 A device offering high programmable switching frequencies to 4 MHz. The Vishay Siliconix SiP12108 features integrated high- and low-side power MOSFETs in the space-saving 3 mm by 3 mm QFN-16 package, providing designers with a complete high-current solution in only 180 mm2.

The high switching frequencies of the SiP12108 enable a compact design with minimal components, making the device ideal for point of load regulation and 3.3 V and 5 V rails in a wide range of space-constrained computing, consumer electronics, telecom, and industrial applications. Typical end products will include low-power processors, network processors, DSPs, FPGAs, ASICs, high-density storage cards, set-top boxes, DVRs, LAN/WAN equipment, and more.

The device released today provides an input voltage range of 2.8 V to 5.5 V and adjustable output voltage down to 0.6 V with ± 1 % accuracy, while a selectable power-saving mode enables efficiency to 95 % across the full range of load current. The SiP12108's current-mode constant on-time (CM-COT) architecture delivers ultra-fast transient response with minimum output capacitance and tight ripple regulation at very light loads.

The SiP12108 offers a full protection feature set, including output undervoltage and overvoltage protection, thermal shutdown, input undervoltage lockout, internal soft start, and a power good indicator. An "A" version of the device, the SiP12108A, is available with the output undervoltage protection feature disabled. To simplify designs, the RoHS-compliant, halogen-free regulator is stable with any capacitor type and doesn't require an ESR network for loop stability.

Offering an easy migration path to higher currents, the SiP12108 is footprint compatible with Vishay's 3 A SiP12107. The company's free PowerCAD online simulation tool provides designers with a fast and convenient way to test and optimize circuits utilizing the SiP12107, SiP12108, SiP12108A, or any other product in the microBUCK DC / DC family. To use the tool, please visit http://www.vishay.com/power-ics/powercad-list/.

Sample and production quantities of the SiP12108 are available now, with lead times of 10 to 12 weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

microBUCK is a registered trademark of Siliconix incorporated