Vishay Intertechnology Announces HML, New Miniature Axial-Leaded Thick Film Resistor

1.85 mm by 0.91 mm Device Offers Robust Plastic Housing for Hearing Aids and Industrial High-Frequency Probe Tips


HML

Products mentioned:

HML
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
MALVERN, Pa. — Jan. 21, 2014 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new miniature axial-leaded thick film resistor designed for hearing aids and high-frequency probe tips for testing in industrial applications. Encapsulated in a robust plastic housing, the Vishay Techno HML combines an ultra-compact 1.85 mm by 0.91 mm case size with high-temperature performance and a non-inductive design.

The HML series resistor released today offers a power rating of 0.063 W at +70 C and a maximum working voltage of 50 V over a temperature range of -55 C to +150 C. The HML features a resistance range of 1 Ω to 22 MΩ, with tolerances down to 1 % and temperature coefficients to 100 ppm/C. Offering 100 % pure tin solder coating on nickel lead wires, the RoHS-compliant device is suitable for soldering and welding.

Device Specification Table:

Part Number Resistance Range
( Ω )
Tolerance ( % ) Temperature Coefficient
( ppm/C )
HML 1 to 9.1 2, 5, 10 300
10 to 22 M 1, 2, 5, 10 100, 200, 300

Samples and production quantities of the HML are available now, with lead times of eight weeks.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.