Vishay Intertechnology Releases RCP, New Thick Film Chip Resistors on AlN Substrates for High-Power, Surface-Mount RF Applications

Devices Feature Power Ratings to 11 W With Active Temperature Control in Compact 1206 Case Size


RCP Series

Products mentioned:

RCP
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
MALVERN, Pa. — Jan. 23, 2014 —Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of thick film chip resistors for high-power, surface-mount RF applications. Offered in the compact 1206 case size, the Vishay Dale RCP series devices feature a power rating of 1 W at +70 C with a standard board mount, and up to 11 W with active temperature control.

Optimized for high-power aerospace, military, industrial, and telecom systems, RCP series resistors feature a stable thick film resistive element on an aluminum nitride (AlN) substrate and an epoxy encapsulation. Offering very high thermal conductivity in a small package size, the RCP series features an operating temperature range from - 55 C to +155 C.

RCP series resistors offer a resistance range from 10Ω to 2 kΩ, tolerance of  2 % and 5 %, and TCR of 100 ppm/C. For improved solderability, the devices are available with tin/lead and lead (Pb)-free wraparound terminations over a nickel barrier. The resistors are compliant to RoHS directive 2011/65/EU and halogen-free according to the JEDEC JS709A definition.

Samples and production quantities of the RCP are available now, with lead times of eight weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.