Vishay Extends TANTAMOUNT® TR3 and 293D Series Solid Tantalum SMD Chip Capacitors With Industry-High 75 V Ratings

Low-ESR and Standard Industrial-Grade Devices Meet Derating Requirements for +28 V and +35 V Applications


tantalumcapacitors

Products mentioned:

TR3
293D
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
MALVERN, Pa. — Feb. 20, 2014 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced that it has extended its TANTAMOUNT® low-ESR TR3 and standard industrial-grade 293D series of solid tantalum surface-mount chip capacitors with higher ratings up to 75 V in the B, C, D, E, V, and W case sizes. The industry's first 75 V molded tantalum capacitors, the Vishay Sprague devices are designed to meet the derating requirements of 50 % rated voltage in +28 V and +35 V applications.

Providing less expensive options for decoupling in 75 V applications and power supplies at +28 V, and DC / DC conversion at +35 V, the devices released today are optimized for sensor, industrial control, and airborne applications, in addition to telecommunications base stations.

The TR3 series offers a high ripple current carrying capability to 2.50 A. The 293D and TR3 capacitors are offered in six and seven molded case sizes, respectively, and feature standard RoHS-compliant tin terminations, with Sn / Pb terminations available upon request. Devices in the C, D, and E case codes are 100 % surge current tested.

Part of Vishay’s TANTAMOUNT tantalum capacitor family, the devices released today offer a voltage range from 4 V to 75 V over a temperature range of −55 °C to +85 °C, to +125 °C with voltage derating. The capacitors meet the new EIA-717 international qualification specification — in addition to EIA 535BAAC and IEC QC300801/US0001 — offer a Moisture Sensitivity Level of 1, and are compatible with high-volume pick-and-place equipment to simplify assembly.

Device Specification Table:

Part number 293D TR3
Version Standard industrial grade Low ESR
Capacitance 0.10 µF to 1000 µF 0.47 µF to 1000 µF
Tolerance ± 5 %, ± 10 % , ± 20 % ± 10 %, ± 20 %
Voltage rating 4 VDC to 75 VDC 4 VDC to 75 VDC
Min. ESR @ +25 °C and 100 kHz 0.20 Ω 0.035 Ω
Max. ripple current at 100 kHz 0.06 A to 0.87 A 0.10 A to 2.50 A
Operating temp. -55 °C to +125 °C -55 °C to +125 °C
Case codes A, B, C, D, E, and V A, B, C, D, E, V, and W

Samples and production quantities of the new 75 V solid tantalum chip capacitors are available now, with lead times of seven to nine weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

TANTAMOUNT is a registered trademark of Vishay Intertechnology