Vishay Intertechnology PATT Precision Automotive Glueable Thin Film Chip Resistor Now Available in 0805 Case Size

Device Offers High-Temperature Performance to +155 C With 100 % Power, Derated Linearly to 0 mW at +250 C.


PATT

Products mentioned:

PATT
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
MALVERN, Pa. — April 1, 2014 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced that its PATT precision automotive thin film chip resistor is now available in the 0805 case size. Providing an 85 C extension in operating temperature range over conventional chip resistors, the PATT features high-temperature operation to +155 C with 100 % power dissipation, derated linearly to 0 mW at +250 C. The AEC-Q200-qualified device offers a low absolute TCR down to 25 ppm/C and laser-trimmed tolerances down to 0.1 %.

With a load-life stability of 0.2 % at 155 C and full rated power dissipation for 1000 hours, the Vishay Dale Thin Film resistor released today is optimized for the low-noise, analog signal processing required to compensate for low offset and temperature drift in high-temperature environments, including under-the-hood automotive applications; high-precision oil and gas exploration; and industrial and telecommunications equipment.

Offered in 0603 and 0805 case sizes, the PATT thin film resistor series provides a wide resistance range from 2.75Ω to 301 kΩ, with non-E-Series values available. The device features very low noise of < - 30 dB, low voltage coefficients of less than 0.1 ppm/V, power dissipation ratings from 150 mW to 200 mW, and 75 V to 100 V maximum working voltages.

The PATT thin film resistor series features a high-purity ceramic substrate, 10 in (0.254 m) gold terminations over nickel barrier suitable for high-temperature HMP soldering and conductive glueing bonding, and withstands ESD to 2 kV per AEC-Q200, Class 1C. The PATT thin film resistor series is moisture resistant according to MIL-STD-202, method 106; flame-retardant according to AEC-Q200-001, paragraph 4.0; sulfur-resistant per ASTM B809-95 humid vapor test; and 100 % visually inspected per MIL-PRF-55342.

The PATT thin film resistors are halogen-free and are RoHS-compliant without exemptions.

Device Specification Table:

Case size Power rating (mW) Working voltage (V) Resistance range (Ω)
0603 150 75 2.75 to 120 k
0805 200 100 2.75 to 301 k

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.