Vishay Intertechnology Releases Eight FRED Pt® Ultrafast Recovery Rectifiers in Low-Profile SlimSMA Package

AEC-Q101-Qualified 2 A and 3 A Devices Provide Increased Power Density for Automotive and Telecom Applications
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
MALVERN, Pa. — April 22, 2014 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced eight new 2 A and 3 A FRED Pt® Ultrafast recovery rectifiers in the compact, low-profile SlimSMA (DO-221AC) eSMP® series package. Combining extremely fast and soft recovery characteristics with low leakage current and low forward voltage drop, the AEC-Q101-qualified rectifiers reduce switching losses and over-dissipation in automotive and telecom applications.

The Vishay Semiconductors FRED Pt rectifiers released today offer reverse voltages of 100 V and 200 V, reverse recovery time down to 25 ns, and typical forward voltage drop of 0.74 V for the 2 A and 0.72 V for the 3 A devices. With a compact footprint and low profile of < 1 mm, the SlimSMA saves significant PCB space compared to standard SMA, SMB, and SMC packages, while increasing power density to lower overall costs.

The FRED Pt rectifiers are optimized for DC/DC converters in automotive engine control units (ECU), antilock braking systems (ABS), and LED lighting, in addition to telecom DC/DC bricks. The devices feature a planar structure and platinum doped lifetime control to guarantee high overall performance, ruggedness, and reliability characteristics in these applications. The components offer an operating junction temperature to +175 °C for a more robust design.

The devices provide an MSL moisture level of 1 per J-STD-020, LF maximum peak of +260 °C, meet the JESD 201 class 2 whisker test, and are RoHS-compliant and halogen-free. The rectifiers are ideal for automated placement and allow for automated optical inspection (AOI) in automotive systems.

Device Specification Table:

Part # Package IF(AV)(A) Typ. VF (V) VR (V) trr (ns)
VS-2EJH01-M3 SlimSMA 2 0.72 100 25
VS-2EJH01HM3 SlimSMA 2 0.72 100 25
VS-2EJH02-M3 SlimSMA 2 0.72 200 25
VS-2EJH02HM3 SlimSMA 2 0.72 200 25
VS-3EJH01-M3 SlimSMA 3 0.74 100 30
VS-3EJH01HM3 SlimSMA 3 0.74 100 30
VS-3EJH02-M3 SlimSMA 3 0.74 200 30
VS-3EJH02HM3 SlimSMA 3 0.74 200 30

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

FRED Pt and eSMP are registered trademarks of Vishay Intertechnology