New Vishay Intertechnology Automotive-Grade Low-Profile, High-Current Inductor Offers Continuous High-Temperature Operation to +180 C

Latest IHLP Device Features Wide Inductance Range From 0.47 H to 22 H in 2525 Case Size


IHLP-2525CZ-8A

Products mentioned:

IHLP-2525CZ-8A
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
MALVERN, Pa. — April 24, 2014 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new automotive-grade IHLP low-profile, high-current inductor with an industry-high continuous operating temperature range to +180 C. Offered in the 2525 case size with a low profile of 3.0 mm, the new Vishay Dale IHLP-2525CZ-8A provides a wide range of inductance values from 0.47 H to 22 H.

With a frequency range up to 1 MHz, the AEC-Q200-qualified device released today serves as a high-performing, space- and power-saving solution for voltage regulator modules (VRM) and DC/DC converters in high-temperature automotive applications. End products include engine and transmission control units, diesel injection drivers, entertainment and navigation systems, noise suppression for motors, windshield wipers, HID and LED lighting, heating and ventilation blowers, and power seats and mirrors.

The IHLP-2525CZ-8A handles high transient current spikes without hard saturation. Packaged in a 100 % lead (Pb)-free shielded, composite construction that reduces buzz noise to ultra-low levels, the device is specified for an operating temperature range of -55 C to +180 C, with high resistance to thermal shock, moisture, mechanical shock, and vibration. The inductor is RoHS-compliant, halogen-free, and Vishay Green.

Device Specification Table:

Case size 2525
Profile (mm) 3.0
Inductance range (H) 0.47 to 22
DCR typ. (mΩ) 3.87 to 163.0
DCR max. (mΩ) 4.14 to 174.0
Heat rating current (A) 2.8 to 20.0
Saturation current (A) 2.2 to 14.0

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

IHLP is a registered trademark of Vishay Intertechnology