New Vishay Intertechnology Universal Edgewound Power Resistor Offers Current Ratings to 85 A and Power to 1600 W

Universal-Mounted Resistor Offers Convenient, Drop-In Replacement for Competing Solutions


EDGU

Products mentioned:

EDGU
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
MALVERN, Pa. — May 1, 2014 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new universal edgewound power resistor. Providing a convenient drop-in replacement for competing solutions, the universal-mounted EDGU combines a high-reliability design with continuous duty operation up to 85 A and a short-time overload of 10x rated power for five seconds.

The Vishay Milwaukee EDGU features a resistance-alloy ribbon wire that is coiled on edge and supported on specially designed porcelain insulators, which provide proper turn-to-turn spacing and insulation from support bars. The device's open coil construction allows for efficient heat dissipation and easily accommodates overloads and surges. The EDGU's terminals are welded to the resistive wire for a reliable electric connection.

With current ratings from 17.2 A to 85 A and power ratings from 400 W to 1600 W, the EDGU is optimized for pre-charge, discharge, dynamic braking, load testing, and heater applications in locomotives, wind turbines, and harmonic filters. The edgewound, RoHS-compliant device features a wide resistance range from 0.053Ω to 5.44Ω, with tolerance of 10 %. Customizable, the industrial power resistor can be mounted on Vishay Milwaukee frames or in NEMA 1, 2, or 3R enclosures.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.