New Vishay Intertechnology HVPS Through-Hole Single-in-Line Thin Film Resistors Offer High Working Voltage to 1800 V

Precision Devices Combine High Resistance Values to 10 MΩ With Tolerances Down to 0.01 % and TCR of 5 ppm/C


HVPS

Products mentioned:

HVPS
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
MALVERN, Pa. — May 13, 2014 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of through-hole single-in-line thin film resistors. For high accuracy in precision, high-voltage instrumentation and amplifiers, the Vishay Dale Thin Film HVPS devices feature high resistance values to 10 MΩ, tight tolerances down to 0.01 %, and high working voltages to 1800 V.

The resistors released today combine their high working voltage with stable film characteristics of 0.05 % for 2000 hours at +70 C, ultra-low TCR of 5 ppm/C, and a wide resistance range of 50 kΩ to 10 MΩ. Offering a conformal coating, the devices are optimized for high-voltage telecommunication, industrial, and test and measurement applications.

HVPS devices feature very low noise of < -30 dB, low thermal EMF of < 0.1 V/C, high power ratings up to 400 mW, and a temperature range of -55 C to +125 C. Available with lead-bearing and lead (Pb)-free options, the resistors are halogen-free and flame-resistant in accordance to UL 94 V-0.

Device Specification Table:

Part # HVPS1 HVPS2
Resistance range 50 kΩ to 5 MΩ 100 kΩ to 10 MΩ
Power rating: resistor 125 mW 400 mW
Working voltage 250 V 200 V to 1800 V

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.