Vishay Intertechnology Launches New SMD MLCC in Quad 2525 Case Size for High-Frequency RF Applications

Device Offers Ultra-High Q and Ultra-Low ESR for Telecom, Medical, Military, and Industrial Equipment


QUAD HIFREQ

Products mentioned:

QUAD HIFREQ Series
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
MALVERN, Pa. — May 29, 2014 —Vishay Intertechnology, Inc. (NYSE: VSH) is adding to its QUAD HIFREQ series of high-power surface-mount multilayer ceramic chip capacitors (MLCCs) with a new device in the quad 2525 case size. Designed for high-frequency RF applications in magnetic resonance imaging (MRI) coils and generators, RF instrumentation, telecom base stations, lasers, and military communications systems, the QUAD HIFREQ 2525 case device features an ultra-high Q (> 4000 at 10 MHz, 1pF), ultra-low ESR down to 0.018 Ω, and DC voltage ratings up to 3600 V.

Based on an extremely stable ceramic dielectric and offering high serial resonant frequency (SRF) and parallel resonant frequency (PRF), the Vishay Vitramon device released today is designed to provide reliable performance in critical applications such as UHF and microwave RF power amplifiers. filter and impedance matching networks, timing circuits, mixers, and oscillators.

The QUAD HIFREQ 2525 device offers a broad working voltage from 300 V to 3600 V, and wide capacitance range from 1.0 pF to 2700 pF. The device offers tight tolerances to 0.1 pF, an excellent aging rate of 0 % per decade, and an operating temperature range of -55 C to +125 C.

Manufactured in noble metal electrode (NME) technology with a wet build process, the QUAD HIFREQ 2525 capacitor is available with RoHS-compliant nickel barrier terminations with 100 % matte tin plate for reflow assembly (code “X”), and with a lead-bearing (minimum 4 %) termination finish (code “L”). The device is halogen-free and conforms to Vishay Green standards.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.