Vishay Intertechnology Extends RCL e3 Series of Long Side Termination Thick Film Chip Resistors to 0406 and 1225 Cases

For Automotive Circuits, Devices Provide Enhanced Thermo Cycling Performance and Increased Power Ratings to 2.0 W


RCL

Products mentioned:

RCL e3
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
MALVERN, Pa. — July 1, 2014 —Vishay Intertechnology, Inc. (NYSE: VSH) today announced that it has extended its RCL e3 series of long side termination thick film chip resistors with new devices in the 0406 and 1225 case sizes. For automotive electronic circuits and general purpose applications, the RCL0406 e3 and RCL1225 e3 offer enhanced thermo cycling performance and provide increased power ratings to 0.25 W and 2.0 W, respectively.

Qualified to AEC-Q200 Rev. C, RCL e3 resistors feature wide terminals that enable high power dissipation. Their small 0406, 0612, 1218, and 1225 case sizes save space on densely packed PCBs and allow a higher number of temperature cycles, thus improving solder-joint reliability. The devices offer tolerances of 1 % and 5 %, TCR of 100 ppm/K and 200 ppm/K, and a resistance range from 1Ω to 2.2 MΩ.

RCL e3 resistors resistors feature a protective overglaze and pure tin solder contacts on a nickel barrier layer for compatibility with lead (Pb)-free and lead-containing soldering processes. The devices are compliant to RoHS directive 2011/65/EU and halogen-free according to the JEDEC JS709A definition.

Device Specification Table:

Part # Resistance range Resistance tolerance TCR Rated dissipation Operating voltage
RCL0406 e3 1Ω - 1 MΩ 1 % 100 ppm/K 0.25 W 50 V
5 % 200 ppm/K
RCL0612 e3 1Ω - 1 MΩ 1 % 100 ppm/K 0.5 W 75 V
5 % 200 ppm/K
RCL1218 e3 1Ω − 2.2 MΩ 1 % 100 ppm/K 1.0 W 200 V
5 % 200 ppm/K
RCL1225 e3 1Ω - 1 MΩ 1 % 100 ppm/K 2.0 W 200 V
5 % 200 ppm/K

Resources:

Buy It Now: Check distributor stock on the Vishay website

Weekly Updates: Subscribe to Vishay Newsfeed

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.