Vishay Intertechnology Launches New AEC-Q200-Qualified Ceramic Disc Safety Capacitors for Electric and Plug-In Hybrid Vehicles, and High-Reliability Industrial Applications


CeramicCapacitor

Products mentioned:

AY2 Series
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
MALVERN, Pa. — July 18, 2014 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of AEC-Q200-qualified, AC-line-rated ceramic disc safety capacitors designed to provide high reliability for Class X1 (440 VAC) and Y2 (300 VAC) automotive applications in accordance with IEC 60384-14.3, 3rd edition.

Featuring U2J, Y5S, and Y5U ceramic dielectrics, the AY2 series is optimized for on-board chargers and battery management in electric cars and plug-in hybrid electric vehicles (PHEV), in addition to high-reliability industrial applications. The capacitors offer a capacitance range from 10 pF to 4700 pF — with tolerances down to 10 % — over a temperature range of -55 C to +125 C.

The new Vishay AY2 capacitors achieve an unmatched level of performance: they withstand more than 2000 temperature cycles without a single failure, twice the AEC standard. With their superior robustness, the capacitors provide the highest levels of quality and reliability. They incorporate the very latest in ceramic material, capacitor design, and production technologies.

The devices released today consist of a silver-plated ceramic disc with tinned copper connection leads offering 0.6 mm diameters. AY2 capacitors are available with straight leads with spacing of 5 mm, 7.5 mm, and 10 mm. RoHS-compliant and halogen-free, the devices' encapsulation is made of flame resistant epoxy resin in accordance with UL 94 V-0.

Device Specification Table:

Ceramic Class 1 2
Ceramic dielectric U2J Y5S Y5U
Voltage (VAC) 300 440 300 440 300 440
Min. capacitance (pF) 10 68 680
Max. capacitance (pF) 47 470 4700
Mounting Radial

“In industrial electronics, where parts have to operate under extreme conditions, there is an ongoing trend towards higher quality and reliability standards,” said Dr. Michael Lobenhofer, product marketing manager for ceramic capacitors at Vishay. “This requires the use of electronic components with long lifetimes and the utmost reliability. To meet the demands of the industrial market, we are releasing this completely new series of leaded Y2 rated ceramic safety capacitors — which is a further development of the company's well-established VY2 series — that offers unprecedented levels of quality and reliability.”

In addition to complying with the IEC 60384-14 safety standard, the new Vishay AY2 capacitors are also qualified according to the AEC-Q200 specification, which includes the most stringent stress tests for passive components. A good example of the difference between the two standards is temperature cycling. The IEC 60384-14 standard requires that capacitors pass five full cycles over the complete operating temperature range. In contrast, the AEC standard requires a minimum number of 1000 temperature cycles.

Resources:

Buy It Now

Check distributor stock on the Vishay website

Weekly Updates

Subscribe to Vishay Newsfeed

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.