Vishay Intertechnology’s New Series of Precision Thin Film Chip Resistor Arrays Features Gold Terminations for Conductive Gluing, with Relative Tolerance Down to 0.05 %, and Relative TCR Down to 5 ppm/K


Beyschlag

Products mentioned:

ACAS 0606 ATAU - Precision
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
MALVERN, Pa. — July 22, 2014 —Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of precision thin film chip resistor arrays featuring gold terminations for conductive gluing. Offering two integrated resistors on one substrate, the ACAS 0606 ATAU resistor array combines high-temperature operation to 155 C with relative tolerance down to 0.05 % and relative TCR down to 5 ppm/K.

ACAS 0606 ATAU resistor arrays enable significantly more accurate performance than two high-precision discrete resistors, and their small 1.5 mm by 1.6 mm package enables the design of high-density circuits. The devices offer two equal or different resistance values from 100 Ω to 150 kΩ, with a maximum resistance ratio of 1:20.

In addition to excellent high-temperature performance, the ACAS 0606 ATAU series is extremely robust against harsh environmental conditions and provides superior moisture resistivity of l∆R/Rl < 0.5 % at 85 C and 85 % relative humidity for 1000 hours. The device offers 1000 V ESD capability, a 75 V operating voltage, and maximum rated dissipation to 0.125 W per element. For automotive applications, the resistors are qualified according to AEC-Q200.

The new resistor arrays are ideally suited for precision analog circuits, voltage dividers, feedback circuits, and signal conditioning applications that require extraordinarily stable fixed resistor ratios. Typical application fields will include automotive electronics, including engine control units, gear box controls, safety, power supply electronics, body electronics, braking systems, and lighting; and industrial electronics, such as energy management, measurement, and control technology.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.