Vishay Intertechnology Introduces New Series of Precision Thin Film Chip Resistors Featuring Gold Terminations for Conductive Gluing

Offered in 0402 and 0603 Case Sizes With Tight Tolerances to 0.1 %


resistors-linear

Products mentioned:

MC ATAU - Precision
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
MALVERN, Pa. — August 7, 2014 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced a new series of precision thin film chip resistors featuring gold terminations for conductive gluing. Offered in 0402 and 0603 case sizes, the MC ATAU series combines high-temperature operation to + 155 C with tight tolerances to 0.1 % and TCR down to 15 ppm/K.

In addition to excellent high-temperature performance, the MC ATAU series is extremely robust against harsh environmental conditions and provides superior moisture resistivity of l∆R/Rl < 0.5 % at + 85 C and 85 % relative humidity for 1000 hours. The devices offer resistance down to 100 Ω and maximum rated dissipation to 0.125 W. For automotive applications, the resistors are qualified according to AEC-Q200.

MC ATAU resistors are the perfect choice for most fields of modern precision electronics where reliability and stability are major concerns. Typical applications will include energy management and measurement in industrial and automotive electronics, including engine control units, gear box controls, braking systems, and lighting.

Device Specification Table:

Part number MCS 0402 ATAU MCT 0603 ATAU
Case size 0402 0603
Resistance range 100 Ω to 47 kΩ 100 Ω to 100 kΩ
Rated dissipation P70 0.1 W 0.125 W
Operating voltage 50 V 75 V

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.