Vishay Intertechnology Miniature Immersion Sensor Enables Fast and Accurate Fluid Temperature Sensing


Sensors-temperature

Products mentioned:

NTCAIMME3
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
MALVERN, Pa. — August 19, 2014 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new miniature immersion sensor for fluid temperature sensing from its Vishay BCcomponents Non-Linear Resistor division. Offering a stainless steel housing for permanent contact with fluids, the Vishay BCcomponents NTCAIMME3 provides a very fast response time of 1.5 s, low thermal gradient of < 0.02 K/K, and high base temperature accuracy of 1.5 C.

The device released today consists of an NTC thermistor chip mounted in its stainless steel housing with twin PVC-insulated AWG #30 lead wire connections. The sensor features a small tip with a 2.0 mm diameter, which allows for fast, accurate temperature sensing with little heat loss through the connecting wires. The device is available with a brass collar for sealed mounting, or without a collar for custom mounting.

For designers, the NTCAIMME3 provides a fast response to fluid temperature changes in a wide range of applications, including liquid processing equipment, water boilers, chiller systems, water and oil tanks, consumer and industrial appliances, medical fluid circulators, and solar heating systems.

The RoHS-compliant sensor offers resistance at +25 C (R25) of 10 kΩ, with tolerance of 3 %, and beta (B25/85) of 3984 K, with tolerance of 0.5 %.The device features maximum power dissipation of 100 mW and operates over a temperature range of -25 C to +105 C.

Resources:

Buy It Now

Check distributor stock on the Vishay website

Weekly updates

Subscribe to Vishay Newsfeed

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.