Vishay Intertechnology MC AT Professional Automotive Resistors AEC-Q200 Qualified Over Entire Resistance Range
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
MALVERN, Pa. — Sept. 5, 2014 — To meet the growing demand for AEC-Q200-qualified parts, Vishay Intertechnology, Inc. (NYSE: VSH) today announced that its MC AT professional series of automotive thin film chip resistors is now AEC-Q200 qualified over its entire resistance range from 1 Ω to 1 MΩ. Designed to deliver stability under harsh environmental conditions in automotive and industrial applications, the Vishay Beyschlag devices offer high-temperature performance to +175 C for 1000 hours.

Offered in standard case sizes from 0402 to 1206, MC AT professional resistors feature tolerances down to 0.5 % and TCR down to 25 ppm/K. While competing devices typically offer power ratings to 250 mW at +70 C ambient, the professional series resistors provide a high power rating of 400 mW at +85 C in the 1206 case size for increased reliability.

With excellent moisture and sulfur resistivity, operating voltages from 50 V to 200 V, and 1000 V ESD capability, typical applications for the devices will include engine control units, climate control, braking systems, power supplies, lighting, and sensors in automotives; telecom base stations; and industrial and medical measurement equipment.

The MC AT professional resistors are approved to EN 140401-801. Suitable for processing on automatic SMD assembly systems, the devices are RoHS-compliant and compatible with lead (Pb)-free and tin/lead (Sn/Pb) reflow and vapor-phase soldering processes.

Device Specification Table:

Series Part # Resistance Tolerance TCR Rated
dissipation
Professional
series
MCS 0402 AT 2.43 Ω -
221 kΩ
1 %;
0.5 %
50 ppm/K;
25 ppm/K
0.100 W
MCT 0603 AT 1 Ω -
511 kΩ
1 %;
0.5 %
50 ppm/K;
25 ppm/K
0.150 W
MCU 0805 AT 1 Ω -
1 MΩ
1 %;
0.5 %
50 ppm/K;
25 ppm/K
0.200 W
MCA 1206 AT 1 Ω -
1 MΩ
1 %;
0.5 %
50 ppm/K;
25 ppm/K
0.400 W

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.