Vishay Intertechnology Announces New 1 MBd and 10 MBd VOW Widebody High-Isolation, High-Speed Optocoupler Family With 10 mm Creepage


Optocouplers
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
MALVERN, Pa. — Sept. 18, 2014 — Vishay Intertechnology, Inc. (NYSE: VSH) is expanding its VOW Widebody family of high-isolation optocouplers with a new series of high-speed devices capable of 1 MBd and 10 MBd data rates. Designed to increase reliability in high-voltage alternative energy and industrial applications, the VOW135,VOW136 , VOW137, and VOW2611 provide a VIOTM of 8000 V, VIORM of 1414 V, and offer an external creepage distance of greater than 10 mm.

The Vishay Semiconductors VOW Widebody optocouplers released today consist of a GaAIAs infrared emitting diode, optically coupled with an integrated photo detector. In addition to the increased robustness provided by their high safety isolation, the devices feature an internal Faraday shield to provide the very high input-to-output noise isolation required by high-power switching applications.

The VOW135, VOW136, VOW137, and VOW2611 are designed to isolate low- to high-voltage circuits in alternative energy systems like solar inverters, and industrial applications such as motion and motor control and welding equipment. Eliminating the need for expensive conformal- coated solutions, the VOW Widebody devices allow designers to meet domestic and international safety agency requirements at a low cost and with a small form factor.

The VOW135 and VOW136 offer common mode transient immunity of 1000 V/Ás and high- and low-level propagation delay of less than 2 Ás at a data rate of 1 MBd. VOW137 and VOW2611 devices provide a data rate of 10 MBd and boost common mode transient immunity up to 40000 V/Ás, while keeping high- and low-level propagation delay at less than 100 ns and high pulse width distortion less than 40 ns.

The VOW Widebody optocouplers are offered with a high creepage distance of more than 10 mm in DIP-8 400 mil Widebody through-hole and surface-mount lead-bend packages. The devices are compliant to RoHS Directive 2011/65/EU, conform to Vishay “Green” standards, and are certified to UL, cUL, VDE, and CQC 5000 m reinforced insulation requirements.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.