New Vishay Intertechnology Gen-2 TMBS® Rectifiers Offer High Efficiency for Telecom Power Supplies and LED Lighting
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
MALVERN, Pa. — Sept. 25, 2014 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced 15 new 200 V Gen-2 TMBS® Trench MOS Barrier Schottky rectifiers featuring a wide range of current ratings from 5 A to 30 A in four power package options. With low forward voltage drops down to 0.65 V typical at 15 A, the rectifiers offer high efficiency operation for telecom power supplies and LED lighting applications.

All devices released today are available in the power TO-263AB and TO-262AA packages. The 5 A V(B,I)T5202 is also offered in the TO-220AC, while the 10 A V(B,I)T10202C, 20 A V(B,I)20202G and V(B,I)20202C, and 30 A V(B,I)30202C are available in the TO-220AB. The rectifiers feature a high maximum operation junction temperature of +175 °C.

The TO-263AB package offers an MSL moisture sensitivity level of 1, per J-STD-020, LF maximum peak of 245 oC. The TO-220AB, TO-220AC, and TO-262AA packages feature solder bath temperatures of 275 °C maximum, 10 s, per JESD 22-B106. The devices are compliant to RoHS Directive 2011/65/EU and halogen-free according to JEDEC JS709A standards.

Device Specification Table:

Product
categories
Vishay P/N IF
(A)
VRRM
(V)
VF at IF and TJ IFSM
(A)
TJ max
(°C)
VF
(V)
IF
(A)
TA
(°C)
TMBS VT5202-M3/4W 5 200 0.65 5 125 100 175
VBT5202-M3/4W 5 200 0.65 5 125 100
VIT5202-M3/4W 5 200 0.65 5 125 100
VT10202C-M3/4W 10 200 0.65 5 125 100
VBT10202C-M3/4W 10 200 0.65 5 125 100
VIT10202C-M3/4W 10 200 0.65 5 125 100
V20202G-M3/4W 20 200 0.71 10 125 130
VB20202G-M3/4W 20 200 0.71 10 125 130
VI20202G-M3/4W 20 200 0.71 10 125 130
V20202C-M3/4W 20 200 0.68 10 125 150
VB20202C-M3/4W 20 200 0.68 10 125 150
VI20202C-M3/4W 20 200 0.68 10 125 150
V30202C-M3/4W 30 200 0.65 15 125 260
VB30202C-M3/4W 30 200 0.65 15 125 260
VI30202C-M3/4W 30 200 0.65 15 125 260

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

TMBS is a registered trademark of Vishay Intertechnology