New Vishay Intertechnology FRED Pt® Rectifiers in SMPC Package Increase Power Density and System Efficiency

27 Space-Saving Devices Lower Costs in Automotive and Telecom Applications.


Diodes
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
MALVERN, Pa. — Oct. 7, 2014 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced 27 new 4 A to 10 A FRED Pt® Hyperfast and Ultrafast recovery rectifiers in the compact, low-profile SMPC (TO-277A) eSMP® series package. Combining extremely fast and soft recovery characteristics with low leakage current and low forward voltage drop, the AEC-Q101-qualified rectifiers reduce switching losses and over-dissipation in automotive and telecom applications.

The Vishay Semiconductors FRED Pt rectifiers released today offer reverse voltages of 100 V, 200 V, and 600 V; reverse recovery time down to 24 ns; and typical forward voltage drop down to 0.72 V in single- and dual-die configurations. With a compact footprint and low profile, the devices' SMPC (TO-277A) package saves significant PCB space compared to DPAK packages, while increasing power density to lower overall costs.

Specified for output and snubber operation, the FRED Pt rectifiers are optimized for DC/DC converters and power factor correction (PFC) in automotive engine control units (ECUs), antilock braking systems (ABS), and LED lighting, in addition to telecom DC/DC bricks. The devices feature a planar structure and platinum-doped lifetime control to guarantee high overall performance, ruggedness, and reliability characteristics in these applications. The components offer an operating junction temperature to +175 °C for a more robust design.

The devices provide an MSL moisture level of 1 per J-STD-020, LF maximum peak of +260 °C, meet the JESD 201 class 2 whisker test, and are RoHS-compliant and halogen-free. The rectifiers are ideal for automated placement and allow for automated optical inspection (AOI) in automotive systems.

Device Specification Table:

Part # Type Diode variation IF(AV)
(A)
VR
(V)
VF typ.
(V)
trr typ.
(ns)
VS-4CSH02HM3 Hyperfast Dual 2 x 2 200 0.75 24
VS-10CSH02-M3 Hyperfast Dual 2 x 5 200 0.75 25
VS-10CSH02HM3 Hyperfast Dual 2 x 5 200 0.75 25
VS-4CSH02-M3 Hyperfast Dual 2 x 2 200 0.75 24
VS-4ESH02-M3 Hyperfast Single 4 200 0.73 27
VS-4ESH02HM3 Hyperfast Single 4 200 0.73 27
VS-6CSH02-M3 Hyperfast Dual 2 x 3 200 0.75 27
VS-6CSH02HM3 Hyperfast Dual 2 x 3 200 0.75 27
VS-6ESH02-M3 Hyperfast Single 6 200 0.74 28
VS-6ESH02HM3 Hyperfast Single 6 200 0.74 28
VS-6ESH06-M3 Hyperfast Single 6 600 1.05 33
VS-6ESH06HM3 Hyperfast Single 6 600 1.05 33
VS-6ESU06-M3 Ultrafast Single 6 600 0.95 42
VS-6ESU06HM3 Ultrafast Single 6 600 0.95 42
VS-8CSH02-M3 Hyperfast Dual 2 x 4 200 0.72 25
VS-8CSH02HM3 Hyperfast Dual 2 x 4 200 0.72 25
VS-10CSH01-M3 Hyperfast Dual 2 x 5 100 0.75 25
VS-10CSH01HM3 Hyperfast Dual 2 x 5 100 0.75 25
VS-4CSH01-M3 Hyperfast Dual 2 x 2 100 0.75 24
VS-4CSH01HM3 Hyperfast Dual 2 x 2 100 0.75 24
VS-4ESH01-M3 Hyperfast Single 4 100 0.73 27
VS-4ESH01HM3 Hyperfast Single 4 100 0.73 27
VS-6CSH01-M3 Hyperfast Dual 2 x 3 100 0.75 27
VS-6CSH01HM3 Hyperfast Dual 2 x 3 100 0.75 27
VS-6ESH01-M3 Hyperfast Single 6 100 0.74 28
VS-6ESH01HM3 Hyperfast Single 6 100 0.74 28
VS-8CSH01-M3 Hyperfast Dual 2 x 4 100 0.72 25

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

FRED Pt is a registered trademark of Vishay Intertechnology