New Vishay Intertechnology Screw-Terminal Power Aluminum Capacitors Feature Long Life of 10,000 Hours at +85 C

For Traction and Heavy-Duty Applications, Devices Offer High Ripple Current to 19.76 A in Two Large Case Sizes


Capacitors

Products mentioned:

110 PHT-ST
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
MALVERN, Pa. — Oct. 16, 2014 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of screw-terminal power aluminum capacitors designed for traction and heavy-duty applications. Devices in the Vishay BCcomponents 110 PHT-ST series offer a long useful life of 10,000 hours at +85 C and high ripple current to 19.76 A at +85 C in large 76 mm by 146 mm and 76 mm by 220 mm case sizes.

Featuring a cylindrical aluminum case insulated with a blue sleeve and pressure relief in their sealing disc, the capacitors released today combine their long useful life with high capacitance of 6000 F over a voltage range of 250 V to 450 V. Additional capacitance and voltage values are available on request. The devices offer tight tolerance of -10 % / +30 %, low maximum ESR down to 17.6 mΩ, and a wide operating temperature range from -40 C to +85 C.

As polarized aluminum electrolytic capacitors with a non-solid electrolyte, 110 PHT-ST series devices are optimized for rail traction in trains, subways, and light rails, in addition to power supplies in heavy-duty industrial applications. The capacitors are available with 13 mm high-current M5 and M6 discs, 18 mm high-current M6 discs, and 1/4-28 UNF discs. The devices are RoHS-compliant and available in standard or bolt-nut versions.

Device Specification Table:

Case size (D x L in mm) 76 x 146 and 76 x 220
Capacitance range 6,000 F
Tolerance -10 % / +30 %
Ripple current @ 100 Hz 18.35 A to 19.76 A
Rated voltage range 250 V to 450 V
Max. ESR @ 100 Hz 17.6 mΩ to 25.3 mΩ
Temperature range -40 C to +85 C
Useful life at +85 C 10,000 hours
Shelf life at 0 V, +85 C 500 hours
Sectional specification IEC 60384-4/EN130300
Climatic category IEC 60068 40/085/056

Resources:

Product datasheet on the Vishay website

Vishay’s aluminum capacitors portfolio

Check distributor stock on the Vishay website

Weekly updates: sign up for Vishay Newsfeed

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.