Vishay Intertechnology Offers Industry's First MIL-PRF-39006/33-Qualified Wet Tantalum Capacitor

Tantalum-Cased, Hermetically Sealed Device Offers Established Reliability for Avionics and Aerospace Systems


Capacitors

Products mentioned:

M39006/33
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
MALVERN, Pa. — Oct. 23, 2014 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced a new tantalum-cased, hermetically sealed wet tantalum capacitor that is the industry's first qualified to the MIL-PRF-39006/33 specification. For designers, the M39006/33 (Style CLR93) offers established reliability for critical avionics and aerospace systems.

Offered the in the axial T4 case size, the Vishay Sprague device released today features a wide voltage range from 50 V to 100 V, high capacitance from 220 F to 680 F, capacitance tolerance of 10 % and 20 % standard, and max. ripple current of 2750 mA. The M39006/33 operates over a temperature range of -55 C to +85 C, to +125 C with voltage derating.

The capacitor combines its high capacitance and established reliability with excellent reverse voltage, vibration, and thermal shock performance. Optimized for timing, filtering, energy hold-up, and pulse power applications in power supplies for space and avionics equipment, the M39006/33 allows designers to incorporate fewer capacitors into these products to lower overall system costs.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.