Vishay Intertechnology Extends Resistance Range of AEC-Q200-Qualified PAT Automotive Thin Film Chip Resistors


PAT series

Products mentioned:

PAT
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
MALVERN, Pa. — Nov. 18, 2014 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced that it has enhanced its PAT series of AEC-Q200-qualified precision automotive thin film chip resistors with an extended resistance range from 2.5 Ω to 3 MΩ. Designed to meet automotive industry requirements for temperature and humidity, while offering consistent repeatability and stable performance, the Vishay Dale Thin Film devices feature a low standard TCR of 25 ppm/C and laser-trimmed tolerances down to 0.1 %.

Featuring a tantalum nitride resistor film on a high-purity alumina substrate, the PAT resistors offer load-life stability of < 0.05 % at +70 C for 1000 h and an ESD rating of 2 kV. Ideal for the low-noise single-signal processing required to compensate for low offset and temperature drift in high-temperature applications, the devices are optimized for hybrid / electronic controls, energy management, measurement, sensor scales, and stable fixed resistor applications in automotive electronics.

Offered with wraparound terminations in eight case sizes from 0402 to 2512, the PAT series features very low noise of < -35 dB and low voltage coefficients of < 0.1 ppm/V. Power ratings for the devices range from 50 mW to 1 W, and voltage ratings are from 75 V to 200 V over an operating temperature range of −55 C to +155 C.

The PAT devices are resistant to moisture at +85 C, 85 % relative humidity, and 10 % rated power per MIL-STD-202, method 202; flame-resistant in accordance to UL 94 V-0; and undergo a 100 % visual inspection per MIL-PRF-55342. Featuring lead (Pb)-free terminations, the devices are RoHS-compliant, halogen-free, and Vishay GREEN.

Device Specification Table:

Case size Power rating (mW) Working voltage (V) Resistance range (Ω)
0402 50 75 20 to 51 k
0603 150 75 2.5 to 130 k
0805 200 100 10 to 301 k
1206 400 200 10 to 1 M
1505 400 150 10 to 1 M
2208 750 150 10 to 1.75 M
2010 800 200 10 to 2 M
2512 1000 200 10 to 3 M

Resources:

Product datasheet on the Vishay website

Check distributor stock on the Vishay website:

Weekly updates: sign up for Vishay Newsfeed

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.