Vishay Intertechnology Low-Profile, High-Current Inductor Lowers Costs and Saves Space With Integrated E-Shield

Offered in 4040 Case Size, AEC-Q200-Qualified Device Provides -20 dB Electric Field Reduction at 1 cm


IHLE-4040DC-5A

Products mentioned:

IHLE-4040DD-5A
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
MALVERN, Pa. — Dec. 16, 2014 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new automotive-grade low-profile, high-current inductor featuring an integrated e-shield for reduction of EMI in the compact 4040 case size. Lowering costs and saving board space in automotive and other applications by eliminating the need for separate board level shielding for the inductor, the Vishay Dale IHLE-4040DC-5A contains the electric field associated with EMI in a tin plated copper integrated shield, providing up to -20 dB of electric field reduction at 1 cm (above the center of the inductor) when the integrated shield is connected to ground. In addition, the 4-terminal connection (two ground connection points for the shield) provides extra vibration performance for under-the-hood and chassis mounted electronic circuits.

Featuring high-temperature operation to +155 C and coplanarity of its four terminals of < 100 m, the AEC-Q200-qualified device released today is optimized for energy storage in DC/DC converters and high-current filtering for automotive engine and transmission control units, diesel injection drivers, noise suppression for motors, windshield wipers, power mirrors and seats, and HID lighting.

Built on Vishay's IHLP technology, the IHLE-4040DC-5A features high efficiency with max DCR from 1.66 mΩ to 178 mΩ and a wide range of inductance values from 0.47 H to 47 H. The device provides rated currents to 30 A and handles high transient current spikes without saturation. Packaged in an RoHS-compliant, 100 % lead (Pb)-free shielded construction, the inductor offers high resistance to thermal shock, moisture, mechanical shock, and vibration.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

IHLP is a registered trademark of Vishay Intertechnology.