New Vishay Intertechnology Standard, Schottky and FRED Pt Rectifiers Increase Power Density With SMF Package

AEC-Q101-Qualified Devices Save Space and Improve Performance in Automotive Applications
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
MALVERN, Pa. — Jan. 6, 2015 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced six new rectifiers in the compact, low-profile, surface-mount SMF (DO-219AB) eSMP package. Offering forward currents of 1 A and 2 A and low forward voltage drops and leakage currents, the AEC-Q101-qualified devices reduce power losses and improve efficiency in automotive applications.

The devices launched today include one standard, three Schottky barrier, and two Hyperfast FRED Pt rectifiers for high-frequency DC/DC converter, freewheeling diode, and power line polarity protection applications in automotive systems, including engine control units (ECU), antilock braking systems (ABS), and LED lighting.

With a compact footprint and low profile, the devices' SMF package saves significant board space compared to standard SMA, SMB, and SMC packages, while increasing power density to reduce overall costs.

The SS1F4HM3, SS1FH6HM3, and SS2FH6HM3 Schottky rectifiers offer 40 V and 60 V reverse voltages and low forward voltage drops down to 0.37 V at 1 A, 125 C. In addition, the SE10FJHM3 standard rectifier is built on an oxide planar chip technology that provides for class H3B ESD protection (> 8 kV) based on the AEC-Q101-001 human body model (contact mode).

The Hyperfast VS-1EFH02HM3 and VS-2EFH02HM3 FRED Pt rectifiers feature extremely fast and soft recovery characteristics, with recovery times down to 28 ns. The devices offer breakdown voltages of 200 V and low forward voltage drops down to 0.93 V at 1.0 A The rectifiers feature a planar structure and platinum doped lifetime control to guarantee high overall performance, ruggedness, and reliability characteristics.

Most rectifiers released today in the SMF package feature a maximum operation junction temperature up to +175 C and an MSL moisture sensitivity level of 1, per J-STD-020, LF maximum peak of 260 C. Ideal for automated placement, the devices are compliant to RoHS Directive 2011/65/EU, halogen-free according to JEDEC JS709A standards, and meet the JESD 201 class 2 whisker test.

Device Specification Table:

Product type Vishay P/N IF
(A)
VRRM/VR
(V)
VF(typ.) at IF and TJ IR (max.) @ 25C
(A)
trr
(ns)
VF
(V)
IF
(A)
TA
(C)
Surface-mount
Standard rectifier
SE10FJHM3 1.0 600 0.85 1.0 125 5 780
Surface-mount
Schottky barrier
SS1FH6HM3 1.0 60 0.56 1.0 125 3 -
SS1F4HM3 1.0 40 0.37 1.0 125 150 -
SS2FH6HM3 2.0 60 0.64 2.0 125 3 -
Hyperfast FRED Pt VS-1EFH02HM3 1.0 200 0.93 1.0 125 2 30
VS-2EFH02HM3 2.0 200 0.96 2.0 125 2 28

Samples and production quantities of the new rectifiers are available now, with lead times of 10 weeks.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

FRED Pt and eSMP are registered trademarks of Vishay Intertechnology