New Vishay Intertechnology IHLP® Inductors in 2020 Case Size Offer High-Temperature Operation to +155 °C


IHLP-2020CZ

Products mentioned:

IHLP-2020CZ-5A
IHLP-2020CZ-51
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
MALVERN, Pa. — Jan. 15, 2015 — Vishay Intertechnology, Inc. (NYSE: VSH) today launched two new IHLP® low-profile, high-current inductors in the 2020 case size with high operating temperatures to +155 °C. Offering low profiles of 3 mm, the Vishay Dale IHLP-2020CZ-51 and automotive-grade IHLP-2020CZ-5A provide a wide range of inductance values from 0.22 µH to 15 µH.

With a frequency range up to 1 MHz, the devices released today serve as high-performing, space- and power-saving solutions for voltage regulator modules (VRM) and DC/DC converters in high-temperature commercial and automotive applications. End products for the IHLP-2020CZ-51 include servers; notebooks; low-profile, high-current power supplies and point of load (POL) converters; and distributed power systems.

The AEC-Q200-qualified IHLP-2020CZ-5A is optimized for engine and transmission control units, diesel injection drivers, entertainment and navigation systems, noise suppression for motors, windshield wipers, HID and LED lighting, heating and ventilation blowers, and power seats and mirrors.

The IHLP-2020CZ-51 and IHLP-2020CZ-5A handle high transient current spikes without hard saturation. Packaged in an RoHS-compliant and 100 % lead (Pb)-free shielded, composite construction that reduces buzz noise to ultra-low levels, the devices are specified for an operating temperature range of -55 °C to +155 °C, with high resistance to thermal shock, moisture, mechanical shock, and vibration.

Device Specification Table:

Case size 2020
Profile (mm) 3.0
Inductance range (µH) 0.22 to 15
DCR typ. (mΩ) 4.90 to 195.0
DCR max. (mΩ) 5.30 to 209.0
Heat rating current (A) 2.4 to 16.0
Saturation current (A) 1.8 to 13.0

Samples and production quantities of the new inductors are available now, with lead times of 10 to 12 weeks for large orders.

Resources:

IHLP power inductors selector guide

Check distributor stock for IHLP-2020CZ-51 or IHLP-2020CZ-5A on the Vishay website

Weekly updates: sign up for Vishay Newsfeed

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

IHLP is a registered trademark of Vishay Intertechnology