Vishay Intertechnology Neutral Ground Resistors Offer Line-Neutral Voltage to 8 kV and Operating Temperatures to +760 C

Featuring Rugged IP23-Rated Enclosures, Devices Provide Reliable Protection for Industrial Power Systems


GRE1 NGR groundresistors

Products mentioned:

GRE1, GRE2
NGR
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
MALVERN, Pa. — Jan. 28, 2015 — Vishay Intertechnology, Inc. (NYSE: VSH) has introduced a new series of neutral ground resistors for industrial power systems. Consisting of the company's GRE1 high-power, high-current grid resistors mounted in rugged, weather-proof IP23-rated enclosures with extremely high voltage insulation, Milwaukee Resistors (a product line of Vishay Dale Resistors) NGR series devices combine high line-neutral and system voltages with high-temperature performance to +760 C.

Offering a convenient drop-in replacement for competing solutions, NGR series resistors are designed to provide ground fault, overvoltage, and short circuit protection for generators and transformers in wye (star) configurations, without exceeding the temperature limitations outlined by IEEE-32. The devices offer line-neutral voltage from 1.39 kV to 8 kV, system voltage from 2.4 kV to 13.8 kV, and current ratings from 100 A to 1000 A. Resistance for the resistors ranges from 1.39 Ω to 80 Ω with tolerance of 10 %.

The RoHS-compliant resistors offer a tied live design to eliminate floating voltages in the assembly and lifting eyes for safe and easy installations. Featuring a stainless steel element, ceramic insulators, and multiple taps, the NGR series provides high reliability with a welded construction. Additionally, the devices' open design allows for maximum cooling efficiency. The units are offered in modular or custom designs.

Production quantities of the NGR series are available now, with lead times starting at five to six weeks.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.