New Vishay Intertechnology RoHS-Compliant SMD MLCCs Deliver High Reliability for Automotive Applications

Featuring Voltages to 3000 VDC, Devices Offer C0G (NP0), X7R, and X8R Dielectrics in Six Case Sizes From 0402 to 1812


MLCCs
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
MALVERN, Pa. — Mar. 11, 2015 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of RoHS-compliant, surface-mount multilayer ceramic chip capacitors (MLCCs) for automotive applications. Available with C0G (NP0), X7R, and X8R dielectrics in six body sizes ranging from 0402 to1812, Vishay Vitramon VJ....31X RoHS Automotive series devices offer high voltages and high-temperature operation to +150 C for increased reliability.

The MLCCs released today are manufactured in "Precious Metal Technology" (PMT / NME) with a wet built process and robust design. Qualified according to AEC-Q200 with PPAP available on request, VJ....31X RoHS Automotive devices are optimized for automotive powertrain, chassis, lighting, and comfort electronics, in addition to industrial sensors. The MLCCs will be used in engine, steering, and headlight control units, battery and power management, and power supplies.

VJ....31X RoHS Automotive devices with a C0G (NP0) dielectric offer high voltages to 3000 VDC, low capacitance down to 1 pF, a temperature coefficient of capacitance (TCC) of 0 ppm/C 30 ppm/C from -55 C to +125 C, and an aging rate of 0 % maximum per decade. Ideal for decoupling and filtering, X7R and X8R devices provide higher capacitance to 1.0 F, voltages to 1000 VDC, TCC of 15 % from -55 C to +125 C (X7R) and +150 C (X8R), and an aging rate of 1 % maximum per decade.

The MLCCs feature 100 % matte tin plate terminations and are available with polymer flexible terminations for additional protection against board flexure damage. The devices are halogen-free and compliant to ROHS and the automotive ELV (End of Life) directive beyond 2016.

Device Specification Table:

Dielectric Case code Max. voltage (V) Capacitance
Min. Max.
C0G (NP0) 0402 100 1.0 pF 220 pF
0603 200 1.0 pF 1.0 nF
0805 500 1.0 pF 3.9 nF
1206 630 1.0 pF 10 nF
1210 630 100 pF 12 nF
1812 3000 12 pF 22 nF
X7R 0402 100 120 pF 47 nF
0603 200 330 pF 150 nF
0805 250 330 pF 470 nF
1206 1000 220 pF 1.0 F
1210 630 390 pF 1.0 F
1812 630 10 nF 1.0 F
X8R 0402 100 330 pF 6.8 nF
0603 100 470 pF 33 nF
0805 100 470 pF 100 nF
1206 50 1.0 nF 220 nF
1210 50 10 nF 220 nF

Samples of the VJ....31X RoHS Automotive series are available now. Production quantities are available with lead times of 12 to 14 weeks.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.