Vishay Intertechnology 10 A to 30 A FRED Pt Rectifiers in SMPD Package Offer Increased Power Density and System Efficiency

Footprint-Compatible With TO-263 Package, Devices Offer Lower < 1.7 mm Height for Automotive and Telecom Applications
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
MALVERN, Pa. — April 16, 2015 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced 16 new 10 A to 30 A FRED Pt Hyperfast and Ultrafast recovery rectifiers in the low-profile SMPD (TO-263AC) package. Combining extremely fast and soft recovery characteristics with low leakage current and low forward voltage drop, the Vishay Semiconductors rectifiers reduce switching losses and over-dissipation in automotive and telecom applications, while providing a high-density alternative to the TO-263 (D2PAK) package.

Available in AEC-Q101-qualified and standard versions, the FRED Pt rectifiers released today offer reverse voltages of 200 V and 600 V; reverse recovery time down to 25 ns; and typical forward voltage drop down to 0.75 V in single- and dual-die configurations. Footprint-compatible with the TO-263 (D2PAK) package, the devices offer a lower package height of < 1.7 mm for increased power density and efficiency and to enable slimmer end products.

Specified for output and snubber operation, the FRED Pt rectifiers are optimized for DC/DC converters, power factor correction (PFC), low-voltage inverters, and chopper motor drives in automotive engine control units (ECUs), antilock braking systems (ABS), LED lighting, and HID lighting, in addition to telecom DC/DC bricks. The devices feature a planar structure and platinum-doped lifetime control to guarantee high overall performance, ruggedness, and reliability characteristics in these applications. The components offer an operating junction temperature from -55 C to +175 C for a more robust design.

The devices provide an MSL moisture level of 1 per J-STD-020, LF maximum peak of +260 C, meet the JESD 201 class 2 whisker test, and are RoHS-compliant and halogen-free. The rectifiers are ideal for automated placement and allow for automated optical inspection (AOI) in automotive systems.

Device Specification Table:

Part # Type Diode variation IF(AV)
(A)
VR
(V)
VF typ
@ rated I
(V)
trr typ.
(ns)
AEC-Q101
VS-10CDH06HM3 Hyperfast Dual 2 x 5 600 1 35 Yes
VS-10CDH06-M3 Hyperfast Dual 2 x 5 600 1 35 No
VS-12CDU06HM3 Ultrafast Dual 2 x 6 600 0.89 45 Yes
VS-12CDU06-M3 Ultrafast Dual 2 x 6 600 0.89 45 No
VS-16CDH02HM3 Hyperfast Dual 2 x 8 200 0.77 27 Yes
VS-16CDH02-M3 Hyperfast Dual 2 x 8 200 0.77 27 No
VS-16CDU06HM3 Ultrafast Dual 2 x 8 600 0.94 45 Yes
VS-16CDU06-M3 Ultrafast Dual 2 x 8 600 0.94 45 No
VS-16EDH02HM3 Hyperfast Single 16 200 0.75 32 Yes
VS-16EDH02-M3 Hyperfast Single 16 200 0.75 32 No
VS-16EDU06HM3 Ultrafast Single 16 600 0.91 55 Yes
VS-16EDU06-M3 Ultrafast Single 16 600 0.91 55 No
VS-20CDH02HM3 Hyperfast Dual 2 x 10 200 0.77 25 Yes
VS-20CDH02-M3 Hyperfast Dual 2 x 10 200 0.77 25 No
VS-30CDU06HM3 Ultrafast Dual 2 x 15 600 0.9 55 Yes
VS-30CDU06-M3 Ultrafast Dual 2 x 15 600 0.9 55 No

Samples and production quantities of the new FRED Pt rectifiers are available now, with lead times of nine weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

FRED Pt is a registered trademark of Vishay Intertechnology