Vishay Intertechnology Releases Super Red, Red, Amber, and Yellow Ultra-Bright LEDs in Compact SMD Packages With Dome Lenses

Featuring Latest AllnGaP on Si Technology, Devices Deliver Industry-High Brightness With Luminous Intensity to 35500 mcd


VLD.1235.. series
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
MALVERN, Pa. — May 20, 2015 — The Optoelectronics group of Vishay Intertechnology, Inc. (NYSE: VSH) has introduced a new series of super red, red, amber, and yellow ultra-bright LEDs in compact, untinted surface-mount packages with dome lenses. Utilizing the latest ultra-bright AllnGaP on Si chip technology, the Vishay Semiconductors VLD.1235.. series delivers the industry's highest brightness with luminous intensity to 35500 mcd.

With their high brightness and small 2.3 mm by 2.3 mm by 2.8 mm footprints, the LEDs released today are the perfect choice for reliable performance in a wide range of applications, including traffic signals and signs, interior and exterior lighting, and indicators and backlighting for audio and video equipment, visible light barriers, appliances, and industrial equipment.

Available in gullwing and reverse gullwing versions, the devices offer high luminous flux and incorporate larger chip sizes to withstand drive currents up to 70 mA. The LEDs offer a narrow 11 angle of half intensity and withstand ESD voltages up to 2 kV in accordance with JESD22-A114-B. The devices are luminous and color categorized per packing unit.

RoHS-compliant, halogen-free, and Vishay Green, VLD.1235.. series LEDs are compatible with reflow soldering processes per J-STD-020 and preconditioned according to JEDEC Level 2a.

Device Specification Table:

Part # Color Luminous intensity
range (mcd)
@IF (mA) Wavelength typ. (nm) Forward voltage typ. (V) @ IF (mA)
VLDS1235.. Super red 5600 to 22400 50 630 2.2 50
VLDR1235.. Red 9000 to 35500 50 624 2.2 50
VLDK1235.. Amber 9000 to 35500 50 616 2.25 50
VLDY1235.. Yellow 9000 to 35500 50 589 2.3 50

Samples and production quantities of the VLD.1235.. series LEDs are available now, with lead times of eight weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.
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
  • lang-code-KO