Vishay Intertechnology's New Low-Profile, High-Current Power Inductors Feature Powdered Metal Cores for High Saturation Currents to 5.8 A

Compact Devices Offered in Miniature 0806 and 1008 Case Sizes With Low Profiles Down to 1.0 mm
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
MALVERN, Pa. — May 27, 2015 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of low-profile, high-current power inductors featuring powdered iron cores for high saturation current up to 5.8 A. Lowering costs and saving board space in computer, consumer, and telecom applications, Vishay Dale IHHP series devices are offered in the miniature 2.0 mm by 1.6 mm 0806 and 2.5 mm by 2.0 mm 1008 case sizes, each available with low profiles of 1.0 mm and 1.2 mm.

With their high-current performance and small size, the devices released today are optimized for DC/DC converters and power supply modules in notebook PCs, mobile phones, hard disk drives, SSDs, DVCs, and DSCs. The magnetic-alloy power inductors offer low acoustic noise and provide magnetic shielding to prevent interference with nearby components.

The IHHP-0806AZ-01, IHHP-0806AB-01, IHHP-1008AZ-01, and IHHP-1008AB-01 feature high efficiency with maximum DCR down to 15 mΩ and a wide range of inductance values from 0.22 H to 10 H. The devices provide heat rating current up to 5.3 A and operate over a temperature range from -55 C to +125 C. The devices are packaged in an RoHS-compliant, 100 % lead (Pb)-free shielded construction.

Device Specification Table:

Part number IHHP-0806AB-01 IHHP-0806AZ-01 IHHP-1008AB-01 IHHP-1008AZ-01
Case size 0806 0806 1008 1008
Profile (mm) 1.2 1.0 1.2 1.0
Inductance range(H) 0.22 to 2.2 0.22 to 2.2 0.47 to 10 0.24 to 4.7
DCR typ. (mΩ) 13 to 133 15 to 132 20 to 390 12.5 to 240
DCR max. (mΩ) 16 to 155 19 to 158 24 to 468 15 to 288
Heat rating current (A) 1.8 to 5.3 2.0 to 5.2 1.1 to 4.5 1.4 to 5.0
Saturation current (A) 1.9 to 5.8 2.1 to 5.2 1.2 to 4.8 1.4 to 4.9

Samples and production quantities of the new inductors are available now, with lead times of eight to 10 weeks for large orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.