Vishay Intertechnology Mini Radial-Leaded PTC Thermistors Provide Small and Accurate Remote Over-Temperature Sensing

Devices Feature Compact < 4.0 mm Body Diameters, Temperature Levels From +80 C to +150 C, and 5 C Tolerances


PTCSL03

Products mentioned:

PTCSL03
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
MALVERN, Pa. — July 16, 2015 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of mini radial-leaded positive temperature coefficient (PTC) sensing thermistors. Featuring tiny < 4.0 mm body diameters, a wide range of well-defined temperature levels from +80 C to +150 C, and standard 5 C tolerances, devices in the Vishay BCcomponents PTCSL03 series are designed to provide compact and accurate remote over-temperature sensing in alternative energy, industrial, and consumer applications.

The devices released today provide excellent long-term behavior of ΔT ≤ 1 C after 1000 hours for reliable over-temperature protection and control in power supplies, power inverters, motor drives, lighting drivers, smart fuse boxes, and pump motors. The sensors feature maximum R25 of 120 Ω, maximum voltage of 30 V, a dissipation factor of 5 mW/K, and a fast thermal time constant of 6 s.

PTCSL03 series devices consist of a medium-resistivity doped barium titanate ceramic chip with copper-clad steel wire leads. Providing a rugged, durable construction, the sensors feature a high-temperature silicone coating and are also available as bare pellets upon request. The RoHS-compliant devices are offered in tape-on-reel and bulk packaging.

Samples and production quantities of the PTCSL03 series are available now, with lead times of eight weeks for large orders.

Resources:

More Vishay thermistors

Check distributor stock on the Vishay website

Weekly updates: sign up for Vishay Newsfeed

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.