Vishay Intertechnology IR Emitting Diodes Offer Powerful IR Illumination in Low-Profile SMD Package With Inner Lens

850 nm and 940 nm SurfLight™ Devices Provide High Radiant Intensity to 16 mW/sr at 70 mA and Fast 10 ns Switching Times


VSMY12 IR Emitters

Products mentioned:

VSMY12940
VSMY12850
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
MALVERN, Pa. — July 21, 2015 — Vishay Intertechnology, Inc. (NYSE: VSH) is broadening its optoelectronics portfolio with the introduction of two new SurfLight™ high-speed infrared (IR) emitting diodes in compact 3.2 mm by 1.6 mm by 1.1 mm surface-mount, top-view packages. Based on Vishay's GaAIAs surface emitter chip technology, the Vishay Semiconductors 850 nm VSMY12850 and 940 nm VSMY12940 combine high radiant intensity and optical power with fast switching times.

The IR emitters released today are offered in clear, untinted PCB-based packages with inner lenses for surface mounting. Offering lower profiles than devices with dome lenses or PLCC-2 packages, the VSMY12850 and VSMY12940 provide powerful IR illumination in space- constrained end products. When used with Vishay's VCNL sensor family, the emitters are optimized for proximity and gesture applications, wake-up functions, optical switches, and photointerruptors and IR emitters for 3D gaming units and IR touch panels.

The VSMY12850 and VSMY12940 offer extremely high radiant intensity to 16 mW/sr at a low 70 mA driving current, fast switching times of 10 ns, and forward voltage of 1.6 V. Suitable for high pulse current operation to 1 A at 100 s, the devices feature a 40 angle of half intensity and operate over a temperature range of -40 C to +85 C.

The IR emitters provide a moisture sensitivity level (MSL) of 3 in accordance with J-STD-020 for a shelf life of 168 hours. The devices are RoHS-compliant, halogen-free, and Vishay Green.

Samples and production quantities of the VSMY12850 and VSMY12940 are available now, with lead times of eight to 10 weeks for large orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.