New Vishay Intertechnology Automotive-Grade Low-Profile, High-Current Inductor Is Industry’s First With High-Temperature Operation to +180 C

Latest IHLP Device Features Wide Inductance Range From 0.22 H to 33 H in 3232 Case Size With Low 4.0 mm Profile


IHLP-3232DZ-8A

Products mentioned:

IHLP-3232DZ-8A
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
MALVERN, Pa. — Nov. 10, 2015 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new automotive-grade IHLP low-profile, high-current inductor in the 3232 case size that is the industry’s first to feature high continuous operating temperatures to +180 C. Offering a low 4.0 mm profile, the Vishay Dale IHLP-3232DZ-8A provides a wide range of inductance values from 0.22 H to 33 H.

With a frequency range up to 2 MHz, the device released today exceeds AEC-Q200 requirements to provide a high-performing, space- and power-saving solution for DC/DC converters and high-current noise filters in high-temperature automotive systems. Applications include engine and transmission control units, diesel injection drivers, noise suppression for motors, windshield wipers, HID and LED lighting, and heating and ventilation blowers.

The IHLP-3232DZ-8A handles high transient current spikes without hard saturation. Packaged in a 100 % lead (Pb)-free shielded, composite construction that reduces buzz noise to ultra-low levels, the device is specified for an operating temperature range of -55 C to +180 C, with high resistance to thermal shock, moisture, mechanical shock, and vibration. The inductor is RoHS-compliant, halogen-free, and Vishay Green.

Device Specification Table:

Case size 3232
Profile (mm) 4.0
Inductance range (H) 0.22 to 33
DCR typ. (mΩ) 1.68 to 149
DCR max. (mΩ) 1.86 to 159.43
Heat rating current (A) 3.1 to 36.0
Saturation current (A) 3.2 to 32.00
SRF typ. (MHz) 6.1 to 117

Samples and production quantities of the new inductor are available now, with lead times of 10 weeks for large orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

IHLP is a registered trademark of Vishay Intertechnology