Vishay Intertechnology UV LED Provides Energy-Saving Replacement for Mercury Lamps in Medical, Industrial, and Printing Applications

Ceramic-Based UV Device With Silicone Lens Offers Extremely Long Lifetime and High Power to 3600 mW


VLMU5200-385-140

Products mentioned:

VLMU5200-...-140
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
MALVERN, Pa. — Nov. 17, 2015 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new ceramic-based, high-power UV LED with silicone lens. Designed to provide a reliable, energy-saving replacement for mercury lamps, the Vishay Semiconductors VLMU5200-385-140 delivers an exceptionally long lifetime in a 5.2 mm by 5.2 mm by 3.1 mm surface-mount package for medical, industrial, and printing applications.

The silicone lens of the VLMU5200-385-140 enables an extremely long lifetime compared to typical mercury lamps. The environmentally friendly UV LED is free of heavy metals and provides increased reliability with its shock resistance and immunity to degradation from frequent on / off switching. While mercury lamps require complex drive circuits and need two to 15 minutes to warm up, the VLMU5200-385-140 allows for the use of simple low-voltage circuitry and requires no warm-up period.

Built on InGaN technology, the device released today features typical radiant power of 2500 mW at 500 mA and 3600 mW at 700 mA in a wavelength range between 380 nm and 390 nm. The VLMU5200-385-140 offers a wide emission angle of 140 and provides radiant intensity of 1054 mW/sr at 700 mA.

The LED’s specifications make it ideal for UV curing in nail salon, dental, and poster printing applications; blood and counterfeit money detection; and photocatalytic purification. RoHS-compliant, halogen-free, and Vishay Green, the VLMU5200-385-140 is compatible with reflow soldering processes and features a Moisture Sensitivity Level of 2 in accordance with J-STD-020.

Samples of the new UV LED are available immediately. Production quantities are available with lead times of six to eight weeks.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.