New Vishay Intertechnology Grid Resistors Combine High Power Ratings to 24 kW With Operating Temperatures to +400 C

Devices Offer Robust Design With Welded Construction and Double Insulation for Maximum Reliability


GRE2

Products mentioned:

GRE1, GRE2
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
MALVERN, Pa. — Nov. 24, 2015 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of high-power, high-current grid resistors. Offering designers a convenient drop-in replacement for competing solutions, Vishay Milwaukee GRE2 devices, a product line of Vishay Dale Resistors, combine high power ratings to 24 kW and high operating temperatures to +400 C with a robust design.

With high power capability from 4 kW to 24 kW at +40 C, the grid resistors released today are optimized for capacitor pre-charge and discharge, dynamic braking, load testing, heater, and neutral grounding applications in locomotives / transit, harmonic filters, renewable energy systems, and industrial systems. The devices feature a wide resistance range from 0.25 Ω to 50 Ω, with tolerance of 10 %, and low inductance from 10 H to 40 H.

Featuring a stainless steel plate element, ceramic insulators, and multiple taps, the GRE2 series provides high reliability with a welded construction and double insulation for maximum cooling efficiency. Offered in modular or custom designs, the RoHS-compliant industrial power resistors can be mounted in IP20 (indoor rated) and IP23 (outdoor rated) enclosures to offer the optimized level of protection for the application.

Samples and production quantities of the GRE2 series grid resistors are available now, with lead times of four weeks.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.