Vishay Intertechnology Dual-in-Line Thin Film Resistor Networks Enable Higher-Precision Voltage Dividers and Unity Gain Op Amps for Medical and Instrumentation Electronics

Devices Feature Compact 8-Pin MSOP Package With 25 mil Pitch and 1.10 mm Seated Height


MORN

Products mentioned:

MORN
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
MALVERN, Pa. — Dec. 1, 2015 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of surface-mount, high-precision dual-in-line thin film resistor networks featuring improved performance and a smaller size than previous-generation SOIC devices. Offering a slim maximum seated height of 1.10 mm, the Vishay Dale Thin Film MORN series delivers lower TCR tracking to 1 ppm/C, tighter ratio tolerances to 0.01 %, and excellent long-term ratio stability of 0.015 % after 2000 hours at +70 C.

MORN series devices feature four isolated resistors with resistance values from 400 Ω to 100 kΩ. Offered in compact 25-mil-pitch, 8-pin MSOP packages — in accordance with JEDEC MO-187, variation AA — the resistor networks provide a rugged molded construction and typical power ratings of 50 mW per resistor element.

The integrated construction of MORN resistor networks allows for higher precision over discrete SMD chips, making the devices ideal for precision voltage dividers and unity gain operational amplifier circuitry. Typical end products will include telecommunications, industrial, process control, and medical instrumentation.

The devices feature extremely low noise of ≤ -30 dB and voltage coefficients of 0.1 ppm/V, and they operate over a wide temperature range of -55 C to +125 C. MORN series devices are RoHS-compliant and halogen-free.

Samples and production quantities of the new resistor networks are available now, with lead times of eight to 10 weeks for larger orders.

Resources:

Thin film resistor networks and arrays

Check distributor stock on the Vishay website

Weekly updates: sign up for Vishay Newsfeed

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.