< Back  

For more information:
Media contact -  Bob Decker, Red Pines Group
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

Vishay Intertechnology VRPower® Integrated DrMOS Power Stages Deliver High Power Density and Efficiency for Notebooks, Ultrabooks, and Desktops

Optimized for Mobile Computing Platforms, Space-Saving Devices Offer Continuous Current of 30 A and 40 A in 4.5 mm by 3.5 mm and 5 mm by 5 mm PowerPAK® Packages


For more information:
Media contact -  Bob Decker, Red Pines Group
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

This release in:

MALVERN, Pa. — Jan. 14, 2016 — To meet the need for high-current, high-efficiency, and high-power-density performance in next-generation notebooks, ultrabooks, and desktops, Vishay Intertechnology, Inc. (NYSE: VSH) today introduced five new VRPower® integrated DrMOS power stage solutions for multiphase POL regulator applications. Combining power MOSFETs, an advanced MOSFET gate driver IC, and a bootstrap Schottky diode in thermally enhanced 4.5 mm by 3.5 mm PowerPAK® MLP4535-22L and 5 mm by 5 mm PowerPAK MLP55-31L packages, the Vishay Siliconix SiC530, SiC531, SiC532, SiC631, and SiC632 offer a 45 % smaller footprint compared to utilizing discrete solutions. The devices’ high power density is optimized for computing platforms utilizing Intel®’s Skylake platform. The devices are also suitable for industrial PC and high-current multiphase modules used in networking and industrial applications.

Today’s mobile and desktop platforms require higher currents than their predecessors, while consumers demand ever smaller form factors. The integrated devices released today offer continuous current up to 30 A in the 4.5 mm by 3.5 mm PowerPAK MLP4535-22L package and 40 A in the 5 mm by 5 mm PowerPAK MLP55-31L package. In addition to their high-current capabilities and footprint savings, the power stages also lower package parasitics to enable switching frequencies up to 2 MHz — further shrinking the overall solution size and profile by reducing the size of the output filter. For high performance, the devices’ high- and low-side MOSFETs utilize Vishay’s state-of-the-art Gen IV TrenchFET® technology to reduce switching and conduction losses. The power stages’ driver IC is compatible with a wide range of PWM controllers and supports tri-state PWM logic of 5 V.

The SiC530, SiC531, SiC532, SiC631, and SiC632 are optimized for synchronous buck converters, DC/DC voltage regulation modules, and multiphase VRDs for CPUs, GPUs, and memory. To increase light-load efficiency in these applications, the devices’ driver IC incorporates diode emulation mode circuity and zero-current detect. An adaptive dead time control helps to further improve efficiency at all load points. To support PS4 mode light-load requirements for IMVP8, the power stages reduce current consumption to 5 µA when systems are operating in standby mode, and can be woken from this state within 5 µs. Protection features for the RoHS-compliant, halogen-free devices include undervoltage lockout (UVLO).

Device Specification Table:

Package Part # Continuous
current (A)
Max.
current (A)
Input
voltage (V)
PS4
PowerPAK® MLP4535-22L
(4.5 mm by 3.5 mm)
SiC530 30 40 4.5 to 18 Yes
SiC531 25 35 4.5 to 24 No
SiC532 25 35 4.5 to 24 Yes
PowerPAK MLP55-31L
(5 mm by 5 mm)
SiC631 40 50 4.5 to 24 Yes
SiC632 40 50 4.5 to 24 No

Samples and production quantities of the power stages are available now, with lead times of 10 weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.TM Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

VRPower, PowerPAK, and TrenchFET are registered trademarks of Siliconix incorporated.

For more information:
Media contact -  Bob Decker, Red Pines Group
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

This release in: