< Back  

For more information:
Media contact -  Bob Decker, Red Pines Group
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

New Vishay Intertechnology High-Brightness LED Module Simplifies Designs and Manufacturing Processes

Compatible With LEDiL Quadruple Lenses, Device’s Integrated Thermal Sensor and Fourfold Plug-in Connector Eliminate Need for Additional Soldering


LED Module
For more information:
Media contact -  Bob Decker, Red Pines Group
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

This release in:

MALVERN, Pa. — Jan. 28, 2016 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new metal-core-based cool white LED power module featuring 12 high-brightness LEDs with high luminous flux of 4000 lm each at 1 A. To simplify designs and manufacturing processes, the Vishay Semiconductors VLSL12A03-3Q3T-50A can be combined with off-the-shelf LEDiL quadruple lenses, while its integrated small thermal sensor (NTCS0603E347JHT) and fourfold plug-in connector (87438-0443) eliminate the need for additional soldering.

Optimized for illumination in internal building lighting, street lighting, tunnel lights, industrial lighting, and general lighting applications, the 12 LM80-certified LEDs of the VLSL12A03-3Q3T-50A are serially connected on an aluminum metal-core, single-side PCB measuring 161 mm by 50 mm by 2 mm and featuring a shiny white surface. To allow for a variety of emission patterns, this layout is compatible with LEDiL 2x2 STRADA and High Bay quadruple lenses.

Based on InGaN (indium gallium nitride) technology, the VLSL12A03-3Q3T-50A provides a maximum current of 1500 mA, color temperature from 4700 K to 5500 K, power dissipation of 55 W, and forward voltage from 33.6 V to 40.8 V at 1 A. The LED module offers an angle of half intensity of ± 60° and luminous flux binning. RoHS-compliant, halogen-free, and Vishay Green, the device provides ESD withstand voltage up to 2 kV in accordance with JESD22-A114-B.

Samples and production quantities of the VLSL12A03-3Q3T-50A are available now. Design engineers may request samples by sending an email to LED@vishay.com. Lead time for production quantities is six to eight weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.TM Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

For more information:
Media contact -  Bob Decker, Red Pines Group
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

This release in: