< Back  

For more information:
Media contact -  Bob Decker, Red Pines Group
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

New Vishay Intertechnology Low-Profile, High-Current Power Inductors Save Space and Increase Efficiency in Portable Electronics

Offered in 1212 Case Size, Devices Feature Low Profiles Down to 0.8 mm and Wide Range of Inductance Values from 0.33 µH to 10 µH


Inductors
For more information:
Media contact -  Bob Decker, Red Pines Group
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

This release in:

MALVERN, Pa. — April 5, 2016 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced that it has extended its IHHP series of low-profile, high-current power inductors with two new devices in the compact 3 mm by 3 mm 1212 case size. Offering a wide range of inductance values from 0.33 µH to 10 µH and low profiles of 0.8 mm and 1.0 mm, respectively, the Vishay Dale IHHP-1212ZH-01 and IHHP-1212AZ-01 are designed to save space and increase efficiency in portable electronics.

The devices released today are optimized for DC/DC converters and power supply modules for notebook PCs, tablets, and other handheld, battery-powered electronics. The magnetic-alloy power inductors offer low acoustic noise and provide magnetic shielding to prevent interference with nearby components.

The IHHP-1212ZH-01 and IHHP-1212AZ-01 feature maximum DCR down to 23 mΩ, high saturation current to 6.5 A, and a heat rating current up to 6.0 A. The devices operate over a temperature range from -55 °C to +125 °C and are packaged in an RoHS-compliant, 100 % lead (Pb)-free shielded construction.

Device Specification Table:

Part number IHHP-1212AZ-01 IHHP-1212ZH-01
Profile (mm) 1.0 0.8
Inductance at 1 MHz, 0.10 V, 0 A (µH) 0.47 to 10 0.33 to 4.7
DCR typ. at 25 °C (mΩ) 27 to 369 21 to 281
DCR max. at 25 °C (mΩ) 30 to 410 23 to 312
Heat rating current DC (A) 1.1 to 5.2 1.4 to 6.0
Saturation current DC typ. (A) 1.3 to 5.0 1.7 to 6.5

Samples and production quantities of the new inductors are available now, with lead times of 10 weeks for large orders.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.TM Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

For more information:
Media contact -  Bob Decker, Red Pines Group
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

This release in: