< Back  

For more information:
Media contact -  Bob Decker, Red Pines Group
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

New Vishay Intertechnology SMD Schottky Barrier Rectifiers Save Space in Automotive and Commercial Applications

Offered in Low-Profile SMF Package, 30 V, 40 V, and 100 V Devices Feature High Current Ratings to 2 A


For more information:
Media contact -  Bob Decker, Red Pines Group
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

This release in:

MALVERN, Pa. — April 7, 2016 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced six new surface-mount Schottky barrier rectifiers in the low-profile DO-219AB (SMF) package. Providing space-saving alternatives to SMA and SOD123W packages, the Vishay Semiconductors SS1FL3, SS2FL3, SS1FL4, SS2FL4, SS1FH10, and SS2FH10 provide reverse voltages of 30 V, 40 V, and 100 V, and offer high current ratings up to 2 A for automotive and commercial applications, and industrial applications such as freewheeling diodes for inductive loads like relays, valves, and transformers.

With a typical height of 0.98 mm, the rectifiers’ SMF package is 46 % lower than the conventional SMA package — reducing weight by 23 % and saving 49 % more PCB space — and 2 % lower than the SOD123W package, while sharing the same footprint size. The SMF (flat lead) provides improved thermal resistance of 21 °C/W from junction to lead, compared to the conventional SMA (J-lead) package with thermal resistance of 28 °C/W from junction to lead. Offering low forward voltage drops down to 0.31 V at 1 A, the devices reduce power loss and improve efficiency in high-frequency inverters, DC/DC converters, and freewheeling and polarity protection diodes.

All devices released today are available in AEC-Q101-qualified versions. The rectifiers feature maximum operating junction temperature to +175 °C and an MSL moisture sensitivity level of 1, per J-STD-020, LF maximum peak of 260 °C. Compliant with RoHS Directive 2011/65/EU and halogen-free according to JEDEC JS709A standards, the devices are wave- and reflow-solderable.

Device Specification Table:

Product
Categories
Vishay P/N IF
(A)
VRRM
(V)
VF at IF and TJ IF SM
(A)
TJ max
(°C)
VF
(V)
IF
(A)
TA
(°C)
Surface-
mount
Schottky
SS1FL3HM3* 1 30 0.31 1 125 40 150
SS1FL3-M3 1 30 0.31 1 125 40
SS2FL3HM3* 2 30 0.37 2 125 50
SS2FL3-M3 2 30 0.37 2 125 50
SS1FL4HM3* 1 40 0.34 1 125 40
SS1FL4-M3 1 40 0.34 1 125 40
SS2FL4HM3* 2 40 0.43 2 125 50
SS2FL4-M3 2 40 0.43 2 125 50
SS1FH10HM3* 1 100 0.57 1 125 40 175
SS1FH10-M3 1 100 0.57 1 125 40
SS2FH10HM3* 2 100 0.63 2 125 50
SS2FH10-M3 2 100 0.63 2 125 50

Samples and production quantities of the new Schottky barrier rectifiers are available now, with lead times of eight weeks for larger orders.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.TM Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

For more information:
Media contact -  Bob Decker, Red Pines Group
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

This release in:

  • lang-code-EN
  • lang-code-DE
  • lang-code-JP
  • lang-code-ZH