< Back  

For more information:
Media contact -  Bob Decker, Red Pines Group
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

Vishay Intertechnology FHV Series Axial-Leaded Thick Film Resistors Increase Reliability With Flameproof Silicone Coating

Devices Feature High Voltage Handling to 15 kV for Industrial and Medical Applications


FHV

Products mentioned:

FHV Axial
For more information:
Media contact -  Bob Decker, Red Pines Group
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

This release in:

MALVERN, Pa. — April 28, 2016 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of axial-leaded thick film planar through-hole resistors featuring a flameproof silicone coating for increased reliability. Offering high voltage handling up to 15 kV, Vishay Techno FHV Axial series devices are optimized for pulse applications in industrial power supplies and laboratory / medical equipment.

The devices released today feature a robust construction consisting of a high-temperature fired cermet film resistive element and high-purity 96 % alumina core. With their flameproof silicone coating, the resistors are designed to withstand overload conditions without flame or mechanical damage.

Offering a non-inductive design in nine case sizes, FHV Axial series devices feature a wide resistance range from 100 Ω to 10 GΩ, tolerances down to ± 1 %, low TCR to ± 100 ppm/°C, and power ratings from 0.25 W to 4 W at +70 °C and 0.125 W to 2 W at +125 °C. The RoHS-compliant, halogen-free resistors offer tin-plated copper terminations. Matched sets are available on request.

Samples and production quantities of the FHV Axial series are available now, with lead times of 10 weeks for large orders.

Resources:

Vishay thick film resistors

Check distributor stock on the Vishay website

Weekly updates: sign up for Vishay Newsfeed

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.TM Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

For more information:
Media contact -  Bob Decker, Red Pines Group
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

This release in: