< Back  

For more information:
Media contact -  Bob Decker, Red Pines Group
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

New Vishay Intertechnology Automotive Grade IHLP® Inductor in 5050 Case Size Delivers High-Temperature Operation to +180 °C


INDUCTORS

Products mentioned:

IHLP-5050FD-8A
For more information:
Media contact -  Bob Decker, Red Pines Group
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

This release in:

MALVERN, Pa. — June 24, 2016 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new Automotive Grade IHLP® low-profile, high-current inductor in the 5050 case size featuring a +180 °C continuous operating temperature rating for under-the-hood applications. Offering a low 6.4 mm profile, the Vishay Dale IHLP-5050FD-8A provides a wide range of inductance values from 0.22 µH to 22 µH.

With a frequency range up to 2 MHz for energy storage inductors in DC/DC converters and up to the inductor’s SRF for filter applications, the device released today exceeds AEC-Q200 requirements to provide a high-performing, space- and power-saving solution for DC/DC converters and high-current noise filters in high-temperature automotive systems. Applications include engine and transmission control units, diesel injection drivers, noise suppression for motors, windshield wipers, HID and LED lighting, heating and ventilation blowers, and other applications where high-temperature operation is required.

The IHLP-5050FD-8A handles high transient current spikes without hard saturation. Packaged in a 100 % lead (Pb)-free shielded, composite construction that reduces buzz noise to ultra-low levels, the device is specified for an operating temperature range of -55 °C to +180 °C, with high resistance to thermal shock, moisture, mechanical shock, and vibration. The inductor is RoHS-compliant, halogen-free, and Vishay Green.

Device Specification Table:

Case size 5050
Inductance range (µH) 0.22 to 22
DCR typ. (Ω) 0.73 to 31.30
DCR max. (Ω) 0.81 to 33.49
Heat rating current (A) 8.3 to 66.0
Saturation current (A) 5.5 to 68.0
SRF typ. (MHz) 6.43 to 113

Samples and production quantities of the new inductor are available now, with lead times of 10 weeks for large orders.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.TM Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

For more information:
Media contact -  Bob Decker, Red Pines Group
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@redpinesgroup.com

Sales contact: 

This release in: